Menu Search

Push-In Spacer

In stock

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
£ 0.0294 - £ 0.032 Request the lead time here
3.5 mm
1.6 mm
12.0 mm
£ 0.1161 - £ 0.1405 Request the lead time here
3.5 mm
1.6 mm
14.0 mm
£ 0.116 - £ 0.1209 Request the lead time here
3.5 mm
1.6 mm
7.0 mm
£ 0.0408 - £ 0.0443 1000 In stock
3.5 mm
1.6 mm
18.0 mm
£ 0.1046 - £ 0.2415 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.0 mm
£ 0.115 - £ 0.1174 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.0 mm
£ 0.2254 - £ 0.2254 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
26.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1096 - £ 0.1118 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
5.5 mm
£ 0.1431 - £ 0.3269 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
13.5 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
6.0 mm
£ 0.163 - £ 0.17 1000 In stock
3.5 mm
1.6 mm
8.0 mm
£ 0.1072 - £ 0.2479 4000 In stock
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.5 mm
10151402 £ 0.1284 - £ 0.1284 7994 In stock
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.5 mm
£ 0.17 - £ 0.1771 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
£ 0.0327 - £ 0.0355 1000 In stock
3.5 mm
1.6 mm
18.0 mm
£ 0.1139 - £ 0.1266 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
£ 0.1319 - £ 0.1319 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
7.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1182 - £ 0.1231 1625 In stock
3.5 mm
1.6 mm
8.0 mm
  • of 2
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10022191

Price Range
£ 0.032 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10022207

Price Range
£ 0.1405 - £ 0.1161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022276

Price Range
£ 0.1209 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-0 Natural

10022238

Price Range
£ 0.0443 - £ 0.0408

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10151372

Price Range
£ 0.2415 - £ 0.1046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10556870

Price Range
£ 0.1174 - £ 0.115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 26.0 mm Nylon 6/6 UL94 V-2 Natural

10638347

Price Range
£ 0.2254 - £ 0.2254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022344

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 5.5 mm Nylon 6/6 UL94 V-2 Natural

10556863

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 13.5 mm Nylon 6/6 UL94 V-2 Natural

10151419

Price Range
£ 0.3269 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

10022337

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

10022306

Price Range
£ 0.17 - £ 0.163

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 4.5 mm Nylon 6/6 UL94 V-2 Natural

10151389

Price Range
£ 0.2479 - £ 0.1072

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.5 mm Nylon 6/6 UL94 V-2 Natural

10151402

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
7994 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-0 Natural

10022184

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10022221

Price Range
£ 0.0355 - £ 0.0327

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

10022269

Price Range
£ 0.1266 - £ 0.1139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10556887

Price Range
£ 0.1319 - £ 0.1319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-0 Natural

10022320

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10022290

Price Range
£ 0.1231 - £ 0.1182

Stock Levels
1625 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm