Menu Search

Push-In Spacer

In stock

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
£ 0.116 - £ 0.1209 Request the lead time here
3.5 mm
1.6 mm
7.0 mm
£ 0.17 - £ 0.1771 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
£ 0.1096 - £ 0.1118 Request the lead time here
3.5 mm
1.2 - 1.7 mm
5.5 mm
£ 0.1104 - £ 0.1343 970 In stock
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
6.0 mm
£ 0.1182 - £ 0.1231 Request the lead time here
3.5 mm
1.6 mm
8.0 mm
£ 0.1139 - £ 0.1266 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
£ 0.0988 - £ 0.2283 Request the lead time here
3.5 mm
1.2 - 1.7 mm
3.0 mm
£ 0.115 - £ 0.1174 Request the lead time here
3.5 mm
1.2 - 1.7 mm
6.0 mm
£ 0.1072 - £ 0.2479 Request the lead time here
3.5 mm
1.2 - 1.7 mm
4.5 mm
CBPSW025A £ 0.1099 - £ 0.254 Request the lead time here
3.5 mm
1.2 - 1.7 mm
5.0 mm
  • of 2
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

PSD-7M-01

Price Range
£ 0.1209 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 10.0 mm PA UL94 V-0 Natural

PSD-10M-19

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 5.5 mm PA UL94 V-2 Natural

CBPSW030A

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.2 - 1.7 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

PSE-7M-01

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

PSE-4M-19

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

PSE-6M-19

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

PSD-8M-01

Price Range
£ 0.1231 - £ 0.1182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

PSD-6M-19

Price Range
£ 0.1266 - £ 0.1139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    7.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

CBPSW005A

Price Range
£ 0.2283 - £ 0.0988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.2 - 1.7 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

CBPSW035A

Price Range
£ 0.1174 - £ 0.115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.2 - 1.7 mm
Snap Lock Support 4.5 mm PA UL94 V-2 Natural

CBPSW020A

Price Range
£ 0.2479 - £ 0.1072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.2 - 1.7 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

CBPSW025A

Price Range
£ 0.254 - £ 0.1099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.2 - 1.7 mm