Menu Search

Push-In Spacer

In production

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
£ 0.1046 - £ 0.2415 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.0 mm
£ 0.115 - £ 0.1174 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.0 mm
PSD-14M-19 £ 0.0371 - £ 0.0404 Request the lead time here
3.5 mm
1.6 mm
14.0 mm
£ 0.0974 - £ 0.1082 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1359 - £ 0.1553 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
8.0 mm
CBPSW040A £ 0.1284 - £ 0.1284 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.5 mm
£ 0.1104 - £ 0.1343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
6.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1393 - £ 0.1592 Request the lead time here
1.9 mm
0.8 - 1.6 mm
8.0 mm
  • of 2
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

CBPSW015A

Price Range
£ 0.2415 - £ 0.1046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

CBPSW035A

Price Range
£ 0.1174 - £ 0.115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-0 Natural

PSD-14M-19

Price Range
£ 0.0404 - £ 0.0371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

PSD-10M-01

Price Range
£ 0.1082 - £ 0.0974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

PSE-7M-01

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-0 Natural

PSE-7M-19

Price Range
£ 0.1553 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

PSE-8M-01

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 6.5 mm Nylon 6/6 UL94 V-2 Natural

CBPSW040A

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

PSE-4M-01

Price Range
£ 0.1343 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

PSE-6M-19

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-0 Natural

PSE-4M-19

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

PSE-8M-19

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm