Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3061 - £ 0.3189 | 199 In stock |
|
Natural
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
| £ 0.1956 - £ 0.2041 | 37564 In stock |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| £ 0.2636 - £ 0.2749 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.157 - 0.256 in
4.0 - 6.5 mm
|
||
| £ 0.0543 - £ 0.067 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| 10406977 | £ 0.0851 - £ 0.0887 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
|
| £ 0.0857 - £ 0.0894 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| £ 0.0713 - £ 0.0742 | Request the lead time here |
0.160 in
4.1 mm
|
Black
|
Nylon 6/6
|
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
| £ 0.0516 - £ 0.0537 | 133996 In stock |
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| £ 0.0762 - £ 0.0795 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
| £ 0.0769 - £ 0.095 | Request the lead time here |
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.109 in
2.8 mm
|
0.620 in
15.7 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
| £ 0.0782 - £ 0.0965 | Request the lead time here |
0.224 in
5.7 mm
|
Natural
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.437 in
11.1 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
| £ 0.0543 - £ 0.067 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.050 in
1.3 mm
|
0.218 in
5.5 mm
|
0.217 - 0.382 in
5.5 - 9.7 mm
|
||
| £ 0.2452 - £ 0.2551 | 59778 In stock |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue