Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
£ 0.0691 - £ 0.0721 7562 In stock
4.0 mm
Grey
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
£ 0.1516 - £ 0.1573 57305 In stock
8.0 mm
Grey
Nylon
3.0 mm
13.5 mm
3.0 - 10.0 mm
£ 0.6534 - £ 0.6534 Request the lead time here
5.0 mm
Black
Nylon 6/6
2 mm
7.1 mm
1.5 - 5.0 mm
£ 0.2268 - £ 0.2352 78846 In stock
4.8 mm
Grey
Nylon
1.2 mm
7.1 mm
4.0 - 8.7 mm
£ 0.3175 - £ 0.3245 1970 In stock
Black
Nylon 6/6
2.0 mm
9.4 mm
2.5 - 4.0 mm
£ 0.0708 - £ 0.0754 2992 In stock
5.1 mm
White
Nylon
2.8 mm
9.4 mm
3.0 - 4.1 mm
£ 0.1941 - £ 0.2026 6632 In stock
Natural
Nylon 6/6
2.0 mm
9.4 mm
2.5 - 4.0 mm
10163672 £ 0.0564 - £ 0.06 26 In stock
Natural
Nylon 6/6
2.0 mm
11.9 mm
7.1 - 12.7 mm
£ 0.0837 - £ 0.0891 9181 In stock
4.8 mm
White
Nylon
3.3 mm
9.9 mm
1.3 - 3.0 mm
£ 0.0807 - £ 0.0858 707 In stock
4.1 mm
White
Nylon
2.3 mm
7.9 mm
2.5 - 3.6 mm
£ 0.0786 - £ 0.0836 6895 In stock
3.1 mm
White
Nylon
2.0 mm
5.8 mm
3.0 - 4.1 mm
£ 0.1145 - £ 0.1219 87 In stock
3.1 mm
White
Nylon
2.0 mm
5.8 mm
2.0 - 3.0 mm
£ 0.0837 - £ 0.0891 35978 In stock
Black
Nylon 6
3.3 mm
9.9 mm
1.3 - 3.0 mm
£ 0.1108 - £ 0.1108 50 In stock
Black
Nylon 6
2.8 mm
9.4 mm
4.1 - 5.1 mm
10163658 £ 0.0823 - £ 0.0876 52640 In stock
Black
Nylon 6
2.0 mm
5.8 mm
3.0 - 4.1 mm
£ 0.4068 - £ 0.4238 37250 In stock
7.1 mm
Grey
Nylon
2.5 mm
17.0 mm
4.0 - 12.0 mm
£ 0.117 - £ 0.122 Request the lead time here
Natural
Nylon 6/6
1.6 mm
7.1 mm
1.0 - 9.5 mm
£ 0.591 - £ 0.591 Request the lead time here
5.0 mm
Black
Nylon 6/6
2 mm
11.1 mm
3.0 - 7.0 mm
£ 0.116 - £ 0.1209 Request the lead time here
Natural
Nylon 6/6
2.0 mm
7.7 mm
2.0 - 5.5 mm
£ 0.0807 - £ 0.0858 16042 In stock
Black
Nylon 6
2.2 mm
8.0 mm
2.5 - 3.6 mm
  • of 5
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon Grey

10119525

Price Range
£ 0.0721 - £ 0.0691

Stock Levels
7562 In stock
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon Grey

10119600

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
57305 In stock
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
Push-In Rivet 5.0 mm 1.5 mm 5.0 mm Nylon 6/6 Black

10316399

Price Range
£ 0.6534 - £ 0.6534

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 5.0 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
Push-In Rivet 4.8 mm 4.0 mm 8.7 mm Nylon Grey

10119426

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
78846 In stock
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
Push-In Rivet 2.5 mm 4.0 mm Nylon 6/6 Black

10163634

Price Range
£ 0.3245 - £ 0.3175

Stock Levels
1970 In stock
Attributes
  • Anchor Length
    11.4 mm
  • Compatible Panel Thickness Range
    2.5 - 4.0 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 5.1 mm 3.0 mm 4.1 mm Nylon White

10163764

Price Range
£ 0.0754 - £ 0.0708

Stock Levels
2992 In stock
Attributes
  • Anchor Length
    6.1 mm
  • Compatible Hole Diameter
    5.1 mm
  • Compatible Panel Thickness Range
    3.0 - 4.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
Push-In Rivet 2.5 mm 4.0 mm Nylon 6/6 Natural

10163627

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
6632 In stock
Attributes
  • Anchor Length
    11.4 mm
  • Compatible Panel Thickness Range
    2.5 - 4.0 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 7.1 mm 12.7 mm Nylon 6/6 Natural

10163672

Price Range
£ 0.06 - £ 0.0564

Stock Levels
26 In stock
Attributes
  • Anchor Length
    15.8 mm
  • Compatible Panel Thickness Range
    7.1 - 12.7 mm
  • Head Diameter
    11.9 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 4.8 mm 1.3 mm 3.0 mm Nylon White

10163726

Price Range
£ 0.0891 - £ 0.0837

Stock Levels
9181 In stock
Attributes
  • Anchor Length
    5.1 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    1.3 - 3.0 mm
  • Head Diameter
    9.9 mm
  • Head Height
    3.3 mm
Push-In Rivet 4.1 mm 2.5 mm 3.6 mm Nylon White

10163702

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
707 In stock
Attributes
  • Anchor Length
    5.1 mm
  • Compatible Hole Diameter
    4.1 mm
  • Compatible Panel Thickness Range
    2.5 - 3.6 mm
  • Head Diameter
    7.9 mm
  • Head Height
    2.3 mm
Push-In Rivet 3.1 mm 3.0 mm 4.1 mm Nylon White

10163665

Price Range
£ 0.0836 - £ 0.0786

Stock Levels
6895 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    3.0 - 4.1 mm
  • Head Diameter
    5.8 mm
  • Head Height
    2.0 mm
Push-In Rivet 3.1 mm 2.0 mm 3.0 mm Nylon White

10316351

Price Range
£ 0.1219 - £ 0.1145

Stock Levels
87 In stock
Attributes
  • Anchor Length
    4.6 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
  • Head Diameter
    5.8 mm
  • Head Height
    2.0 mm
Push-In Rivet 1.3 mm 3.0 mm Nylon 6 Black

10163719

Price Range
£ 0.0891 - £ 0.0837

Stock Levels
35978 In stock
Attributes
  • Anchor Length
    5.1 mm
  • Compatible Panel Thickness Range
    1.3 - 3.0 mm
  • Head Diameter
    9.9 mm
  • Head Height
    3.3 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 4.1 mm 5.1 mm Nylon 6 Black

10163771

Price Range
£ 0.1108 - £ 0.1108

Stock Levels
50 In stock
Attributes
  • Anchor Length
    7.1 mm
  • Compatible Panel Thickness Range
    4.1 - 5.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 3.0 mm 4.1 mm Nylon 6 Black

10163658

Price Range
£ 0.0876 - £ 0.0823

Stock Levels
52640 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Compatible Panel Thickness Range
    3.0 - 4.1 mm
  • Head Diameter
    5.8 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon Grey

10119440

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
37250 In stock
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    17.0 mm
  • Head Height
    2.5 mm
Push-In Rivet 1.0 mm 9.5 mm Nylon 6/6 Natural

10163733

Price Range
£ 0.122 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.7 mm
  • Compatible Panel Thickness Range
    1.0 - 9.5 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.6 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 5.0 mm 3.0 mm 7.0 mm Nylon 6/6 Black

10316375

Price Range
£ 0.591 - £ 0.591

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.1 mm
  • Head Height
    2 mm
Push-In Rivet 2.0 mm 5.5 mm Nylon 6/6 Natural

10183960

Price Range
£ 0.1209 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.0 mm
  • Compatible Panel Thickness Range
    2.0 - 5.5 mm
  • Head Diameter
    7.7 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 2.5 mm 3.6 mm Nylon 6 Black

10163696

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
16042 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Compatible Panel Thickness Range
    2.5 - 3.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    2.2 mm
  • Rivet Type
    Spreading Rivet