Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
£ 0.0832 - £ 0.0867 4116 In stock
5.0 mm
White
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
£ 0.1516 - £ 0.1573 198587 In stock
8.0 mm
White
Nylon
3.0 mm
13.5 mm
3.0 - 10.0 mm
£ 0.4068 - £ 0.4238 16439 In stock
7.1 mm
White
Nylon
2.5 mm
17.0 mm
4.0 - 12.0 mm
£ 0.2268 - £ 0.2352 10413 In stock
4.8 mm
White
Nylon
1.2 mm
7.1 mm
4.0 - 8.7 mm
£ 0.0555 - £ 0.0578 173 In stock
3.5 mm
White
Nylon
1.3 mm
6.0 mm
1.0 - 5.0 mm
£ 0.123 - £ 0.1281 49242 In stock
7.0 mm
White
Nylon
2.6 mm
12.0 mm
2.5 - 9.0 mm
£ 0.2239 - £ 0.2324 1242 In stock
6.0 mm
White
Nylon
2.0 mm
11.0 mm
3.0 - 7.0 mm
£ 0.0538 - £ 0.0559 8625 In stock
3.0 mm
Grey
Nylon
1.3 mm
5.0 mm
1.0 - 4.0 mm
£ 0.1003 - £ 0.1046 288 In stock
6.0 mm
White
Nylon
2.2 mm
10.0 mm
2.0 - 8.0 mm
£ 0.0691 - £ 0.0721 13507 In stock
4.0 mm
White
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon White

10119532

Price Range
£ 0.0867 - £ 0.0832

Stock Levels
4116 In stock
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon White

10119594

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
198587 In stock
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon White

10119433

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
16439 In stock
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    17.0 mm
  • Head Height
    2.5 mm
Push-In Rivet 4.8 mm 4.0 mm 8.7 mm Nylon White

10119419

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
10413 In stock
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
Push-In Rivet 3.5 mm 1.0 mm 5.0 mm Nylon White

10119495

Price Range
£ 0.0578 - £ 0.0555

Stock Levels
173 In stock
Attributes
  • Anchor Length
    6.8 mm
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 7.0 mm 2.5 mm 9.0 mm Nylon White

10119570

Price Range
£ 0.1281 - £ 0.123

Stock Levels
49242 In stock
Attributes
  • Anchor Length
    11.8 mm
  • Compatible Hole Diameter
    7.0 mm
  • Compatible Panel Thickness Range
    2.5 - 9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.6 mm
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon White

10119457

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
1242 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 3.0 mm 1.0 mm 4.0 mm Nylon Grey

10119488

Price Range
£ 0.0559 - £ 0.0538

Stock Levels
8625 In stock
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 6.0 mm 2.0 mm 8.0 mm Nylon White

10119556

Price Range
£ 0.1046 - £ 0.1003

Stock Levels
288 In stock
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon White

10119518

Price Range
£ 0.0721 - £ 0.0691

Stock Levels
13507 In stock
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm