Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.
Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10172896 | £ 0.0693 - £ 0.0737 | 120711 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
| 10172636 | £ 0.084 - £ 0.0894 | 4830 In stock |
White
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
|
| 10172643 | £ 0.0857 - £ 0.0911 | Request the lead time here |
Black
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
|
| 10173107 | £ 0.1047 - £ 0.1047 | 199536 In stock |
Black
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
| 10173220 | £ 0.117 - £ 0.117 | 16000 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| 10173268 | £ 0.1209 - £ 0.1258 | 100026 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| 10173244 | £ 0.1167 - £ 0.1217 | 1000 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| 10173282 | £ 0.1277 - £ 0.1329 | 76000 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
|
| 10173206 | £ 0.1081 - £ 0.1126 | 6000 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.335 in
8.5 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| £ 0.0839 - £ 0.0839 | 5000 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 10172681 | £ 0.1142 - £ 0.119 | 191552 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
|
| £ 0.0759 - £ 0.0759 | Request the lead time here |
Black
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| £ 0.0915 - £ 0.0973 | 13647 In stock |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.197 - 0.256 in
5.0 - 6.5 mm
|
0.142 - 0.126 in
3.6 - 3.2 mm
|
||
| £ 0.0734 - £ 0.0781 | 43315 In stock |
Black
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 10172940 | £ 0.0734 - £ 0.0781 | 47000 In stock |
Black
|
Nylon 6
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.28 in
7.1 mm
|
0.146 - 0.181 in
3.7 - 4.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
| £ 0.0799 - £ 0.085 | Request the lead time here |
Black
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 10172919 | £ 0.0737 - £ 0.0737 | Request the lead time here |
White
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
| £ 0.0714 - £ 0.0759 | 31102 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.146 - 0.181 in
3.7 - 4.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| £ 0.0745 - £ 0.0793 | 5650 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 10173039 | £ 0.0802 - £ 0.0802 | 230000 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm