Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.
Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1132 - £ 0.1398 | 939 In stock |
Black
|
Nylon 6/6
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
0.063 in
1.6 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.157 - 0.165 in
4.0 - 4.2 mm
|
||
| 10173299 | £ 0.1217 - £ 0.1268 | 82542 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
|
| 10173305 | £ 0.1277 - £ 0.1329 | 180624 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
|
| £ 0.0905 - £ 0.0962 | Request the lead time here |
Black
|
Nylon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| £ 0.1305 - £ 0.1359 | 9000 In stock |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| £ 0.1376 - £ 0.1431 | 23386 In stock |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.142 - 0.126 in
3.6 - 3.2 mm
|
||
| £ 0.0803 - £ 0.0854 | 30602 In stock |
Black
|
Nylon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| £ 0.135 - £ 0.1407 | 3914 In stock |
Black
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 10173954 | £ 0.1039 - £ 0.1081 | Request the lead time here |
Black
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
|
| £ 0.1014 - £ 0.1057 | 1000 In stock |
Black
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.083 - 0.11 in
2.1 - 2.8 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 10172582 | £ 0.0819 - £ 0.0871 | 18000 In stock |
Black
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
|
| £ 0.0566 - £ 0.0602 | Request the lead time here |
Black
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| £ 0.1488 - £ 0.1545 | 88 In stock |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
| 10172483 | £ 0.0871 - £ 0.0927 | 47000 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
|
| £ 0.0897 - £ 0.0953 | 37838 In stock |
White
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.283 in
7.2 mm
|
0.146 - 0.173 in
3.7 - 4.4 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| £ 0.0857 - £ 0.0911 | 30000 In stock |
Black
|
Nylon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 10366516 | £ 0.1287 - £ 0.1589 | Request the lead time here |
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.185 - 0.248 in
4.7 - 6.3 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| £ 0.0914 - £ 0.0972 | 1828 In stock |
Black
|
Nylon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 10172742 | £ 0.0759 - £ 0.0759 | Request the lead time here |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| £ 0.0803 - £ 0.0854 | Request the lead time here |
Black
|
Nylon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm