Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.

Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.1488 - £ 0.1545 88 In stock
Tan
Nylon 4/6
1.6 mm
6.4 mm
7.5 - 8.5 mm
3.6 - 4.2 mm
10173954 £ 0.1039 - £ 0.1081 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
3.4 - 4.3 mm
2.7 - 2.8 mm
£ 0.0566 - £ 0.0602 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
1.0 - 2.0 mm
3.1 - 3.2 mm
£ 0.0857 - £ 0.0911 30000 In stock
Black
Nylon 6/66
2.2 mm
9.0 mm
5.5 - 6.5 mm
3.1 - 3.2 mm
£ 0.1014 - £ 0.1057 1000 In stock
Black
Nylon 6/66
1.8 mm
8.0 mm
2.1 - 2.8 mm
2.1 - 2.2 mm
10172827 £ 0.0771 - £ 0.082 41952 In stock
Black
Nylon 6
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
£ 0.0897 - £ 0.0953 37838 In stock
White
Nylon 6
1.8 mm
8.0 mm
7.2 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
10172582 £ 0.0819 - £ 0.0871 18000 In stock
Black
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
10172483 £ 0.0871 - £ 0.0927 47000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
3.8 mm
1.3 - 2.0 mm
2.1 - 2.2 mm
£ 0.1016 - £ 0.1058 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
4.5 mm
2.0 - 6.5 mm
2.7 - 2.8 mm
10645024 £ 0.0897 - £ 0.0954 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
7.8 mm
4.3 - 5.2 mm
2.7 - 2.8 mm
£ 0.0965 - £ 0.0965 17971 In stock
Black
Nylon 6/66
1.6 mm
6.4 mm
7.1 mm
3.7 - 4.6 mm
3.6 - 3.7 mm
£ 0.0876 - £ 0.0931 Request the lead time here
White
Nylon 6
1.6 mm
6.4 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
£ 0.0803 - £ 0.0854 Request the lead time here
Black
Nylon 6/66
1.6 mm
6.4 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
£ 0.1316 - £ 0.1372 2000 In stock
Black
Nylon 6/66
1.8 mm
8.0 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
£ 0.0857 - £ 0.0911 4857 In stock
Black
Nylon 6/66
2.2 mm
9.0 mm
5.0 - 6.0 mm
3.1 - 3.2 mm
£ 0.1445 - £ 0.1445 5455 In stock
Black
Nylon 6/66
1.6 mm
8.9 mm
2.5 - 3.5 mm
5.1 - 5.2 mm
10173893 £ 0.1016 - £ 0.1058 99849 In stock
Black
Nylon 6/66
1.8 mm
8.0 mm
2.9 - 3.6 mm
2.1 - 2.2 mm
£ 0.0876 - £ 0.0931 242351 In stock
White
Nylon 6
1.6 mm
6.4 mm
3.8 mm
1.3 - 2.0 mm
2.1 - 2.2 mm
£ 0.0914 - £ 0.0972 1828 In stock
Black
Nylon 6/66
1.6 mm
6.4 mm
4.5 - 5.5 mm
3.6 - 3.7 mm
  • of 8
Expansion Rivet 7.5 mm 8.5 mm Nylon 4/6 Tan

10173602

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
88 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 4.2 mm
  • Compatible Panel Thickness Range
    7.5 - 8.5 mm
Expansion Rivet 3.4 mm 4.3 mm Nylon 6/66 Black

10173954

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    2.7 - 2.8 mm
  • Compatible Panel Thickness Range
    3.4 - 4.3 mm
Expansion Rivet 1.0 mm 2.0 mm Nylon 6/66 Black

10173978

Price Range
£ 0.0602 - £ 0.0566

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.5 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    1.0 - 2.0 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6/66 Black

10174029

Price Range
£ 0.0911 - £ 0.0857

Stock Levels
30000 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    5.5 - 6.5 mm
Expansion Rivet 2.1 mm 2.8 mm Nylon 6/66 Black

10173886

Price Range
£ 0.1057 - £ 0.1014

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    2.1 - 2.2 mm
  • Compatible Panel Thickness Range
    2.1 - 2.8 mm
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 Black

10172827

Price Range
£ 0.082 - £ 0.0771

Stock Levels
41952 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 3.7 mm 4.4 mm Nylon 6 White

10172551

Price Range
£ 0.0953 - £ 0.0897

Stock Levels
37838 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.2 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 1.0 mm 2.0 mm Nylon 6 Black

10172582

Price Range
£ 0.0871 - £ 0.0819

Stock Levels
18000 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 1.3 mm 2.0 mm Nylon 6 Black

10172483

Price Range
£ 0.0927 - £ 0.0871

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    3.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.0 mm 6.5 mm Nylon 6/66 Black

10173930

Price Range
£ 0.1058 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 4.3 mm 5.2 mm Nylon 6/66 Black

10645024

Price Range
£ 0.0954 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.4 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 3.7 mm 4.6 mm Nylon 6/66 Black

10174098

Price Range
£ 0.0965 - £ 0.0965

Stock Levels
17971 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 0.6 mm 1.2 mm Nylon 6 White

10172476

Price Range
£ 0.0931 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    2.4 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6/66 Black

10173992

Price Range
£ 0.0854 - £ 0.0803

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    3.0 - 4.0 mm
Expansion Rivet 3.7 mm 4.4 mm Nylon 6/66 Black

10173909

Price Range
£ 0.1372 - £ 0.1316

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    2.1 - 2.2 mm
  • Compatible Panel Thickness Range
    3.7 - 4.4 mm
Expansion Rivet 5.0 mm 6.0 mm Nylon 6/66 Black

10174012

Price Range
£ 0.0911 - £ 0.0857

Stock Levels
4857 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    5.0 - 6.0 mm
Expansion Rivet 2.5 mm 3.5 mm Nylon 6/66 Black

10174197

Price Range
£ 0.1445 - £ 0.1445

Stock Levels
5455 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Head Diameter
    8.9 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    5.1 - 5.2 mm
  • Compatible Panel Thickness Range
    2.5 - 3.5 mm
Expansion Rivet 2.9 mm 3.6 mm Nylon 6/66 Black

10173893

Price Range
£ 0.1058 - £ 0.1016

Stock Levels
99849 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    2.1 - 2.2 mm
  • Compatible Panel Thickness Range
    2.9 - 3.6 mm
Expansion Rivet 1.3 mm 2.0 mm Nylon 6 White

10172490

Price Range
£ 0.0931 - £ 0.0876

Stock Levels
242351 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    3.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 4.5 mm 5.5 mm Nylon 6/66 Black

10174104

Price Range
£ 0.0972 - £ 0.0914

Stock Levels
1828 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Compatible Panel Thickness Range
    4.5 - 5.5 mm