Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.

Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.0779 - £ 0.0779 28000 In stock
White
Nylon 6
1.8 mm
8.0 mm
9.0 mm
5.5 - 6.5 mm
3.1 - 3.2 mm
10172865 £ 0.0749 - £ 0.0798 Request the lead time here
Black
Nylon 6
9.0 mm
9.0 mm
5.1 mm
1.2 - 2.1 mm
3.6 - 3.7 mm
£ 0.1203 - £ 0.1203 2180 In stock
White
Nylon 6
1.4 mm
5.0 mm
14.0 mm
9.0 - 10.5 mm
4.1 - 4.2 mm
10172735 £ 0.071 - £ 0.071 807104 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
10172773 £ 0.0775 - £ 0.0775 32309 In stock
White
Nylon 6
1.6 mm
6.4 mm
7.1 mm
4.0 - 5.0 mm
3.1 - 3.2 mm
£ 0.0779 - £ 0.0779 60598 In stock
White
Nylon 6
1.8 mm
8.0 mm
11.0 mm
7.5 - 8.5 mm
3.1 - 3.2 mm
£ 0.082 - £ 0.082 24000 In stock
Black
Nylon 6
1.8 mm
8.0 mm
11.0 mm
7.5 - 8.5 mm
3.1 - 3.2 mm
10172643 £ 0.0857 - £ 0.0911 Request the lead time here
Black
Nylon 6
1.4 mm
5.0 mm
6.1 mm
3.4 - 4.3 mm
2.7 - 2.8 mm
£ 0.084 - £ 0.0894 66674 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.1 mm
3.4 - 4.3 mm
2.7 - 2.8 mm
£ 0.0839 - £ 0.0839 2000 In stock
White
Nylon 6
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
10172636 £ 0.084 - £ 0.0894 14830 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.1 mm
2.7 - 3.6 mm
2.7 - 2.8 mm
10172681 £ 0.1142 - £ 0.119 191552 In stock
Black
Nylon 6
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
10172728 £ 0.0732 - £ 0.0732 224910 In stock
Black
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
10174173 £ 0.1081 - £ 0.1126 32567 In stock
Black
Nylon 6/66
1.8 mm
8.0 mm
9.0 - 10.5 mm
4.1 - 4.2 mm
10172759 £ 0.0737 - £ 0.0737 15000 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
10172766 £ 0.0514 - £ 0.0514 278472 In stock
Black
Nylon 6
1.6 mm
6.4 mm
7.1 mm
4.0 - 5.0 mm
3.1 - 3.2 mm
10172599 £ 0.0799 - £ 0.085 3000 In stock
White
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
£ 0.0771 - £ 0.082 375 In stock
White
Nylon 6
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
£ 0.0693 - £ 0.0737 37160 In stock
White
Nylon 6
9.0 mm
9.0 mm
5.1 mm
1.2 - 2.1 mm
3.6 - 3.7 mm
£ 0.0927 - £ 0.0985 53314 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.5 mm
1.5 - 2.5 mm
5.1 - 5.2 mm
  • of 8
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 White

10172810

Price Range
£ 0.0779 - £ 0.0779

Stock Levels
28000 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 1.2 mm 2.1 mm Nylon 6 Black

10172865

Price Range
£ 0.0798 - £ 0.0749

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    5.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 9.0 mm 10.5 mm Nylon 6 White

10173138

Price Range
£ 0.1203 - £ 0.1203

Stock Levels
2180 In stock
Attributes
  • Anchor Length
    12.0 mm
  • Pin Length
    14.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Snap Rivet 2.0 mm 3.0 mm Nylon 6 White

10172735

Price Range
£ 0.071 - £ 0.071

Stock Levels
807104 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 4.0 mm 5.0 mm Nylon 6 White

10172773

Price Range
£ 0.0775 - £ 0.0775

Stock Levels
32309 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 6 White

10172858

Price Range
£ 0.0779 - £ 0.0779

Stock Levels
60598 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 6 Black

10172841

Price Range
£ 0.082 - £ 0.082

Stock Levels
24000 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 3.4 mm 4.3 mm Nylon 6 Black

10172643

Price Range
£ 0.0911 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 3.4 mm 4.3 mm Nylon 6 White

10172650

Price Range
£ 0.0894 - £ 0.084

Stock Levels
66674 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 5.1 mm 6.0 mm Nylon 6 White

10172698

Price Range
£ 0.0839 - £ 0.0839

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.7 mm 3.6 mm Nylon 6 White

10172636

Price Range
£ 0.0894 - £ 0.084

Stock Levels
14830 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 5.1 mm 6.0 mm Nylon 6 Black

10172681

Price Range
£ 0.119 - £ 0.1142

Stock Levels
191552 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.0 mm 3.0 mm Nylon 6 Black

10172728

Price Range
£ 0.0732 - £ 0.0732

Stock Levels
224910 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 9.0 mm 10.5 mm Nylon 6/66 Black

10174173

Price Range
£ 0.1126 - £ 0.1081

Stock Levels
32567 In stock
Attributes
  • Anchor Length
    12.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    9.0 - 10.5 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6 White

10172759

Price Range
£ 0.0737 - £ 0.0737

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 4.0 mm 5.0 mm Nylon 6 Black

10172766

Price Range
£ 0.0514 - £ 0.0514

Stock Levels
278472 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 1.0 mm 2.0 mm Nylon 6 White

10172599

Price Range
£ 0.085 - £ 0.0799

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 White

10172834

Price Range
£ 0.082 - £ 0.0771

Stock Levels
375 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 1.2 mm 2.1 mm Nylon 6 White

10172872

Price Range
£ 0.0737 - £ 0.0693

Stock Levels
37160 In stock
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    5.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 1.5 mm 2.5 mm Nylon 6 White

10173152

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
53314 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm