Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.

Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
151 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
SR-4120B £ 0.1203 - £ 0.1203 Request the lead time here
Black
Nylon 6
1.4 mm
5.0 mm
14.0 mm
9.0 - 10.5 mm
4.1 - 4.2 mm
SR-5095W £ 0.1167 - £ 0.1217 Request the lead time here
White
Nylon 6
1.6 mm
6.4 mm
10.5 mm
6.5 - 7.5 mm
5.1 - 5.2 mm
£ 0.0915 - £ 0.0973 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
5.0 - 6.5 mm
3.6 - 3.2 mm
£ 0.0892 - £ 0.0892 1000 In stock
White
Nylon 6
1.4 mm
5.0 mm
9.0 mm
5.5 - 6.5 mm
4.1 - 4.2 mm
£ 0.1081 - £ 0.1126 9000 In stock
White
Nylon 6
1.6 mm
6.4 mm
8.5 mm
4.5 - 5.5 mm
5.1 - 5.2 mm
SR-6060B £ 0.1277 - £ 0.1329 14000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
9.0 mm
2.5 - 4.0 mm
6.1 - 6.2 mm
£ 0.0965 - £ 0.0965 17000 In stock
White
Nylon 6
1.4 mm
5.0 mm
11.0 mm
6.5 - 7.5 mm
4.1 - 4.2 mm
£ 0.1031 - £ 0.1074 Request the lead time here
White
Nylon 6
2.2 mm
9.0 mm
8.5 mm
3.5 - 4.5 mm
5.1 - 5.2 mm
SR-4060W £ 0.0802 - £ 0.0802 Request the lead time here
White
Nylon 6
1.2 mm
4.2 mm
7.1 mm
3.5 - 4.5 mm
4.1 - 4.2 mm
SR-5095B £ 0.1167 - £ 0.1217 Request the lead time here
Black
Nylon 6
1.6 mm
6.4 mm
10.5 mm
6.5 - 7.5 mm
5.1 - 5.2 mm
SR-5045B £ 0.0927 - £ 0.0985 27000 In stock
Black
Nylon 6
1.4 mm
5.0 mm
6.5 mm
1.5 - 2.5 mm
5.1 - 5.2 mm
SR-4070B £ 0.0912 - £ 0.0912 25000 In stock
Black
Nylon 6
1.2 mm
4.2 mm
9.0 mm
4.5 - 5.5 mm
4.1 - 4.2 mm
SR-3045B £ 0.0732 - £ 0.0732 10000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
SRVO-4120B £ 0.1081 - £ 0.1126 1000 In stock
Black
Nylon 6/66
1.8 mm
8.0 mm
9.0 - 10.5 mm
4.1 - 4.2 mm
£ 0.082 - £ 0.082 Request the lead time here
Black
Nylon 6
1.8 mm
8.0 mm
11.0 mm
7.5 - 8.5 mm
3.1 - 3.2 mm
SR-3065B £ 0.0514 - £ 0.0514 1000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
7.1 mm
4.0 - 5.0 mm
3.1 - 3.2 mm
SR-3055W £ 0.0737 - £ 0.0737 32000 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
SR-2632W £ 0.0799 - £ 0.085 Request the lead time here
White
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
SR-3535B £ 0.0749 - £ 0.0798 92000 In stock
Black
Nylon 6
9.0 mm
9.0 mm
5.1 mm
1.2 - 2.1 mm
3.6 - 3.7 mm
SR-3065W £ 0.0775 - £ 0.0775 1000 In stock
White
Nylon 6
1.6 mm
6.4 mm
7.1 mm
4.0 - 5.0 mm
3.1 - 3.2 mm
  • of 8
Expansion Rivet 9.0 mm 10.5 mm Nylon 6 Black

SR-4120B

Price Range
£ 0.1203 - £ 0.1203

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.0 mm
  • Pin Length
    14.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 White

SR-5095W

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Pin Length
    10.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 5.0 mm 6.5 mm Nylon 4/6 Tan

SRHR-3080

Price Range
£ 0.0973 - £ 0.0915

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 3.2 mm
  • Compatible Panel Thickness Range
    5.0 - 6.5 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 White

SR-4080W

Price Range
£ 0.0892 - £ 0.0892

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 4.5 mm 5.5 mm Nylon 6 White

SR-5075W

Price Range
£ 0.1126 - £ 0.1081

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Pin Length
    8.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 2.5 mm 4.0 mm Nylon 6 Black

SR-6060B

Price Range
£ 0.1329 - £ 0.1277

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    12.0 mm
  • Pin Head Height
    2.5 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 White

SR-4090W

Price Range
£ 0.0965 - £ 0.0965

Stock Levels
17000 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 White

SR-5065W

Price Range
£ 0.1074 - £ 0.1031

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    8.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 3.5 mm 4.5 mm Nylon 6 White

SR-4060W

Price Range
£ 0.0802 - £ 0.0802

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 Black

SR-5095B

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Pin Length
    10.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 1.5 mm 2.5 mm Nylon 6 Black

SR-5045B

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
27000 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 4.5 mm 5.5 mm Nylon 6 Black

SR-4070B

Price Range
£ 0.0912 - £ 0.0912

Stock Levels
25000 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 2.0 mm 3.0 mm Nylon 6 Black

SR-3045B

Price Range
£ 0.0732 - £ 0.0732

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 9.0 mm 10.5 mm Nylon 6/66 Black

SRVO-4120B

Price Range
£ 0.1126 - £ 0.1081

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    12.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    9.0 - 10.5 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 6 Black

SR-3100B

Price Range
£ 0.082 - £ 0.082

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 4.0 mm 5.0 mm Nylon 6 Black

SR-3065B

Price Range
£ 0.0514 - £ 0.0514

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6 White

SR-3055W

Price Range
£ 0.0737 - £ 0.0737

Stock Levels
32000 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 1.0 mm 2.0 mm Nylon 6 White

SR-2632W

Price Range
£ 0.085 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 1.2 mm 2.1 mm Nylon 6 Black

SR-3535B

Price Range
£ 0.0798 - £ 0.0749

Stock Levels
92000 In stock
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    5.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Expansion Rivet 4.0 mm 5.0 mm Nylon 6 White

SR-3065W

Price Range
£ 0.0775 - £ 0.0775

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm