Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1184 - £ 0.1443 | 1998 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.638 in
16.2 mm
|
|
||
| £ 0.1141 - £ 0.138 | 17200 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.331 in
8.4 mm
|
|
||
| £ 0.1141 - £ 0.138 | 5135 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.244 in
6.2 mm
|
|
||
| 10171738 | £ 0.189 - £ 0.2164 | 160376 In stock |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
|
|
| £ 0.2239 - £ 0.2562 | 1191 In stock |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
|
||
| £ 0.1141 - £ 0.138 | 5954 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.22 in
5.6 mm
|
|
||
| £ 0.1114 - £ 0.1347 | 12000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.315 in
8.0 mm
|
|
||
| 10026472 | £ 0.1184 - £ 0.1443 | 3200 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.413 in
10.5 mm
|
|
|
| £ 0.0788 - £ 0.0838 | 7770 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.331 in
8.4 mm
|
|
||
| 10026427 | £ 0.199 - £ 0.2077 | 406744 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.22 in
5.6 mm
|
|
|
| £ 0.1184 - £ 0.1443 | 11773 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.244 in
6.2 mm
|
|
||
| 10026274 | £ 0.1141 - £ 0.138 | 24987 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
|
|
| £ 0.0673 - £ 0.0716 | 10280 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.638 in
16.2 mm
|
|
||
| £ 0.1184 - £ 0.1443 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.177 in
4.5 mm
|
|
||
| £ 0.1184 - £ 0.1443 | 2897 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.1141 - £ 0.138 | 28130 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.177 in
4.5 mm
|
|
||
| £ 0.1318 - £ 0.1505 | 874 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.185 in
4.7 mm
|
|
||
| 10026243 | £ 0.1141 - £ 0.138 | 6000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.22 in
5.6 mm
|
|
|
| £ 0.1141 - £ 0.138 | 10698 In stock |
0.098 in
2.5 mm
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.236 in
6.0 mm
|
2
|
||
| £ 0.1141 - £ 0.138 | 3263 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.413 in
10.5 mm