Menu Search

Push-In Rivets - Snap Lock Pins

In stock

A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.

Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 3
34 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Head Height Head Diameter Compatible Panel Thickness Range Type View
£ 0.1184 - £ 0.1443 11773 In stock
1.3 mm
5.3 mm
6.2 mm
10026427 £ 0.199 - £ 0.2077 406744 In stock
1.3 mm
5.3 mm
5.6 mm
£ 0.1184 - £ 0.1443 Request the lead time here
1.3 mm
5.3 mm
4.5 mm
£ 0.1184 - £ 0.1443 2897 In stock
1.3 mm
5.3 mm
8.0 mm
10026441 £ 0.1184 - £ 0.1443 15180 In stock
1.3 mm
5.3 mm
7.8 mm
£ 0.1184 - £ 0.1443 1998 In stock
1.3 mm
5.3 mm
16.2 mm
£ 0.0788 - £ 0.0838 7770 In stock
1.3 mm
5.3 mm
8.4 mm
£ 0.1141 - £ 0.138 3263 In stock
1.3 mm
5.3 mm
10.5 mm
£ 0.0673 - £ 0.0716 10280 In stock
1.3 mm
5.3 mm
16.2 mm
10026274 £ 0.1141 - £ 0.138 24987 In stock
1.3 mm
5.3 mm
7.8 mm
10026281 £ 0.1141 - £ 0.138 1350 In stock
1.3 mm
5.3 mm
8.0 mm
£ 0.1141 - £ 0.138 5135 In stock
1.3 mm
5.3 mm
6.2 mm
10026243 £ 0.1141 - £ 0.138 6000 In stock
1.3 mm
5.3 mm
5.6 mm
£ 0.1141 - £ 0.138 240 In stock
1.3 mm
5.3 mm
4.5 mm
£ 0.1141 - £ 0.138 4110 In stock
1.3 mm
5.3 mm
6.2 mm
£ 0.1141 - £ 0.138 1000 In stock
2.5 mm
1.3 mm
5.3 mm
6.0 mm
3
£ 0.1077 - £ 0.1306 9998 In stock
1.3 mm
5.3 mm
8.4 mm
10171745 £ 0.2239 - £ 0.2562 15512 In stock
1.2 mm
5.2 mm
15.9 mm
10171714 £ 0.2239 - £ 0.2562 11342 In stock
1.2 mm
5.2 mm
6.4 mm
£ 0.2239 - £ 0.2562 1191 In stock
1.2 mm
5.2 mm
4.8 mm
  • of 2
Snap Rivet 6.2 mm 6.2 mm Nylon 6/6 Natural

10026434

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
11773 In stock
Attributes
  • Anchor Length
    8.3 mm
  • Compatible Panel Thickness Range
    6.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 5.6 mm 5.6 mm Nylon 6/6 Natural

10026427

Price Range
£ 0.2077 - £ 0.199

Stock Levels
406744 In stock
Attributes
  • Anchor Length
    7.6 mm
  • Compatible Panel Thickness Range
    5.6 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 4.5 mm 4.5 mm Nylon 6/6 Natural

10026410

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Compatible Panel Thickness Range
    4.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.0 mm 8.0 mm Nylon 6/6 Natural

10026458

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
2897 In stock
Attributes
  • Anchor Length
    10.1 mm
  • Compatible Panel Thickness Range
    8.0 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 7.8 mm 7.8 mm Nylon 6/6 Natural

10026441

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
15180 In stock
Attributes
  • Anchor Length
    9.8 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 16.2 mm 16.2 mm Nylon 6/6 Natural

10026489

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
1998 In stock
Attributes
  • Anchor Length
    18.2 mm
  • Compatible Panel Thickness Range
    16.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.4 mm 8.4 mm Nylon 6/6 Natural

10026465

Price Range
£ 0.0838 - £ 0.0788

Stock Levels
7770 In stock
Attributes
  • Anchor Length
    10.4 mm
  • Compatible Panel Thickness Range
    8.4 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 10.5 mm 10.5 mm Nylon 6/6 Natural

10026380

Price Range
£ 0.138 - £ 0.1141

Stock Levels
3263 In stock
Attributes
  • Anchor Length
    12.3 mm
  • Compatible Panel Thickness Range
    10.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 16.2 mm 16.2 mm Nylon 6/6 Natural

10026311

Price Range
£ 0.0716 - £ 0.0673

Stock Levels
10280 In stock
Attributes
  • Anchor Length
    18.2 mm
  • Compatible Panel Thickness Range
    16.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 7.8 mm 7.8 mm Nylon 6/6 Natural

10026274

Price Range
£ 0.138 - £ 0.1141

Stock Levels
24987 In stock
Attributes
  • Anchor Length
    9.8 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.0 mm 8.0 mm Nylon 6/6 Natural

10026281

Price Range
£ 0.138 - £ 0.1141

Stock Levels
1350 In stock
Attributes
  • Anchor Length
    10.1 mm
  • Compatible Panel Thickness Range
    8.0 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 6.2 mm 6.2 mm Nylon 6/6 Natural

10026267

Price Range
£ 0.138 - £ 0.1141

Stock Levels
5135 In stock
Attributes
  • Anchor Length
    8.3 mm
  • Compatible Panel Thickness Range
    6.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 5.6 mm 5.6 mm Nylon 6/6 Natural

10026243

Price Range
£ 0.138 - £ 0.1141

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    7.6 mm
  • Compatible Panel Thickness Range
    5.6 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 4.5 mm 4.5 mm Nylon 6/6 Natural

10026328

Price Range
£ 0.138 - £ 0.1141

Stock Levels
240 In stock
Attributes
  • Anchor Length
    6.3 mm
  • Compatible Panel Thickness Range
    4.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 6.2 mm 6.2 mm Nylon 6/6 Natural

10026359

Price Range
£ 0.138 - £ 0.1141

Stock Levels
4110 In stock
Attributes
  • Anchor Length
    8 mm
  • Compatible Panel Thickness Range
    6.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 2.5 mm 6.0 mm 6.0 mm Nylon 6/6 Natural

10026342

Price Range
£ 0.138 - £ 0.1141

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    7.8 mm
  • Compatible Panel Thickness Range
    6.0 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
Snap Rivet 8.4 mm 8.4 mm Nylon 6/6 Natural

10026373

Price Range
£ 0.1306 - £ 0.1077

Stock Levels
9998 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Compatible Panel Thickness Range
    8.4 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 15.9 mm 15.9 mm Nylon 6/6 Natural

10171745

Price Range
£ 0.2562 - £ 0.2239

Stock Levels
15512 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Compatible Panel Thickness Range
    15.9 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 6.4 mm 6.4 mm Nylon 6/6 Natural

10171714

Price Range
£ 0.2562 - £ 0.2239

Stock Levels
11342 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Compatible Panel Thickness Range
    6.4 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 4.8 mm 4.8 mm Nylon 6/6 Natural

10171707

Price Range
£ 0.2562 - £ 0.2239

Stock Levels
1191 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Compatible Panel Thickness Range
    4.8 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
  • Minimum Operating Temperature
    -40 °C