Menu Search

Push-In Rivets - Removable Knob Head

In stock

This Push In Rivet, also known as a Push/Pull Knob Rivet or a Releasable Rivet, is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintainance, as well as fast assembly and removal.

This "T" style Removable Rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The Knob Head Rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for these Releasable Rivets to snap in and out of the application up to 25 times - making them a highly economical and reusable solution. It also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Head Height Head Diameter Compatible Panel Thickness Range View
£ 4.5357 - £ 4.5357 Request the lead time here
2.5 mm
White
8.0 mm
12.0 mm
2.5 - 3.5 mm
£ 0.1138 - £ 0.1138 Request the lead time here
3.0 mm
White
8.0 mm
10.0 mm
3.0 - 4.0 mm
£ 0.1138 - £ 0.1138 Request the lead time here
3.5 mm
Black
8.0 mm
12.0 mm
3.5 - 4.5 mm
£ 0.2069 - £ 0.2069 Request the lead time here
4.2 mm
White
8.0 mm
12.0 mm
5.5 - 6.5 mm
£ 1.3794 - £ 1.3794 Request the lead time here
3.0 mm
White
8.0 mm
10.0 mm
1.0 - 2.0 mm
£ 0.1956 - £ 0.1956 Request the lead time here
3.2 mm
White
8.0 mm
10.0 mm
2.0 - 3.0 mm
£ 0.1927 - £ 0.1927 3690 In stock
Black
8.0 mm
10.0 mm
1.0 - 2.0 mm
£ 0.2041 - £ 0.2041 Request the lead time here
Black
8.0 mm
10.0 mm
3.8 - 5.2 mm
£ 0.2112 - £ 0.2112 Request the lead time here
Black
8.0 mm
12.0 mm
7.5 - 8.5 mm
Detachable rivet 2.5 mm 2.5 mm 3.5 mm Nylon White

10306512

Price Range
£ 4.5357 - £ 4.5357

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    2.5 mm
  • Compatible Panel Thickness Range
    2.5 - 3.5 mm
Detachable rivet 3.0 mm 3.0 mm 4.0 mm Nylon White

10306529

Price Range
£ 0.1138 - £ 0.1138

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    3.0 mm
  • Compatible Panel Thickness Range
    3.0 - 4.0 mm
Detachable rivet 3.5 mm 3.5 mm 4.5 mm Nylon Black

10306505

Price Range
£ 0.1138 - £ 0.1138

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    3.5 - 4.5 mm
Push-In Rivet 4.2 mm 5.5 mm 6.5 mm Nylon White

10173848

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    5.5 - 6.5 mm
Expansion Rivet 3.0 mm 1.0 mm 2.0 mm Nylon White

10173817

Price Range
£ 1.3794 - £ 1.3794

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    8.0 mm
  • Compatible Panel Thickness Range
    1.0 - 2.0 mm
  • Pin Head Diameter
    10.0 mm
Expansion Rivet 3.2 mm 2.0 mm 3.0 mm Nylon White

10173824

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    3.1 - 3.0 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Expansion Rivet 1.0 mm 2.0 mm Nylon Black

10173800

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
3690 In stock
Attributes
  • Anchor Length
    3.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    1.0 - 2.0 mm
Expansion Rivet 3.8 mm 5.2 mm Nylon Black

10173831

Price Range
£ 0.2041 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Compatible Panel Thickness Range
    3.8 - 5.2 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon Black

10173855

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    8.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    7.5 - 8.5 mm