Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0733 - £ 0.0905 | 59689 In stock |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.391 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| £ 0.0628 - £ 0.0775 | Request the lead time here |
Nylon 6/6
|
0.040 in
1 mm
|
0.190 in
4.8 mm
|
0.203 in
5.2 mm
|
0.13 - 0.15 in
3.3 - 3.8 mm
|
||
| £ 0.0239 - £ 0.0295 | Request the lead time here |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.450 in
11.4 mm
|
0.344 in
8.7 mm
|
0.161 - 0.173 in
4.1 - 4.4 mm
|
||
| £ 0.0392 - £ 0.0484 | Request the lead time here |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.550 in
14 mm
|
0.250 in
6.4 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| £ 0.0532 - £ 0.0657 | 2000 In stock |
Nylon 6/6
|
0.049 in
1.2 mm
|
0.126 in
3.2 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0384 - £ 0.0474 | Request the lead time here |
Nylon 6/6
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.594 in
15.1 mm
|
0.146 - 0.177 in
3.7 - 4.5 mm
|
||
| £ 0.0421 - £ 0.0519 | Request the lead time here |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.141 in
3.6 mm
|
0.094 - 0.11 in
2.4 - 2.8 mm
|
||
| £ 0.0675 - £ 0.0834 | 546 In stock |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.083 - £ 0.1025 | 9998 In stock |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.480 in
12.2 mm
|
0.594 in
15.1 mm
|
0.244 in
6.2 mm
|
||
| £ 0.0735 - £ 0.0907 | 2710 In stock |
Nylon 6/6
|
0.054 in
1.4 mm
|
0.314 in
8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.1275 - £ 0.1574 | 951 In stock |
Nylon 6/6
|
0.050 in
1.3 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.056 - £ 0.0692 | 9000 In stock |
Nylon 6/6
|
0.056 in
1.4 mm
|
0.345 in
8.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0364 - £ 0.0449 | 1010 In stock |
Nylon 6/6
|
0.067 in
1.7 mm
|
0.368 in
9.3 mm
|
0.344 in
8.7 mm
|
0.205 - 0.209 in
5.2 - 5.3 mm
|
||
| £ 0.0584 - £ 0.0721 | 87999 In stock |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.120 in
3 mm
|
0.438 in
11.1 mm
|
0.303 - 0.343 in
7.7 - 8.7 mm
|
||
| £ 0.0525 - £ 0.0648 | Request the lead time here |
Nylon 6/6
|
0.059 in
1.5 mm
|
0.636 in
16.2 mm
|
0.375 in
9.5 mm
|
0.181 - 0.189 in
4.6 - 4.8 mm
|
||
| £ 0.0527 - £ 0.0651 | 3029 In stock |
Nylon 6/6
|
0.057 in
1.4 mm
|
0.099 in
2.5 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.0333 - £ 0.0412 | 20005 In stock |
Nylon 6/6
|
0.033 in
0.8 mm
|
0.320 in
8.1 mm
|
0.234 in
5.9 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 10224113 | £ 0.0317 - £ 0.0392 | Request the lead time here |
Nylon 6/6
|
0.025 in
0.6 mm
|
0.135 in
3.4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
|
| £ 0.0303 - £ 0.0374 | Request the lead time here |
Nylon 6/6
|
0.029 in
0.7 mm
|
0.156 in
4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.0332 - £ 0.0411 | Request the lead time here |
Nylon 6/6
|
0.052 in
1.3 mm
|
0.156 in
4 mm
|
0.469 in
11.9 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm