| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.4266 |
| 250 - 999 | £ 0.4181 |
| 1000 + | £ 0.4096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 0.26 - 0.268 in |
|---|---|
| Compatible Hole Diameter Range | 6.6 - 6.8 mm |
| Anchor Length | 9.1 mm |
| Anchor Length | 0.358 in |
| Head Diameter | 0.5 in |
| Head Diameter | 12.7 mm |
| Head Height | 0.106 in |
| Head Height | 2.7 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 4.3 mm |
| Panel Thickness | 0.169 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue