| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.2041 |
| 250 - 999 | £ 0.1998 |
| 1000 + | £ 0.1956 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 0.146 - 0.177 in |
|---|---|
| Compatible Hole Diameter Range | 3.7 - 4.5 mm |
| Anchor Length | 0.256 in |
| Anchor Length | 6.5 mm |
| Head Diameter | 0.591 in |
| Head Diameter | 15.0 mm |
| Head Height | 0.106 in |
| Head Height | 2.7 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 3.3 mm |
| Panel Thickness | 0.13 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue