10365595
27PIF0065B
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1025 |
| 2500 - 9999 | £ 0.0922 |
| 10000 + | £ 0.083 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Panel Thickness Range | 0.480 in |
|---|---|
| Panel Thickness Range | 12.2 mm |
| Anchor Length | 16.6 mm |
| Anchor Length | 0.655 in |
| Head Diameter | 0.594 in |
| Head Diameter | 15.1 mm |
| Head Height | 1.5 mm |
| Head Height | 0.060 in |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Head Shape | Pan |
| Rivet Fitting Style | Push-In |
| Panel Thickness | 12.2 mm |
| Panel Thickness | 0.48 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue