Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Series Code :SR2319

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
£ 0.1041 - £ 0.1063 364500 In stock
Black
POM
1.6 mm
9.0 mm
1.0 - 5.0 mm
£ 0.1267 - £ 0.1294 14348 In stock
Natural
POM
2.0 mm
12.0 mm
1.5 - 6.5 mm
£ 0.1842 - £ 0.1885 16142 In stock
Black
POM
2.0 mm
12.0 mm
6.0 - 9.0 mm
£ 0.0966 - £ 0.0986 9000 In stock
Black
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
£ 0.1189 - £ 0.1213 13956 In stock
Black
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
£ 0.1587 - £ 0.1615 13000 In stock
Black
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
£ 0.1053 - £ 0.117 4547 In stock
Natural
Acetal
1.7 mm
10.0 mm
1.0 - 5.5 mm
10002452 £ 0.0929 - £ 0.1033 52000 In stock
Natural
Acetal
1.6 mm
9.0 mm
1.0 - 5.0 mm
10002445 £ 0.1942 - £ 0.2157 53530 In stock
Natural
Acetal
1.5 mm
8.0 mm
1.0 - 4.5 mm
£ 0.1183 - £ 0.1315 18024 In stock
Natural
Acetal
2.0 mm
12.0 mm
6.0 - 9.0 mm
£ 0.1189 - £ 0.1213 30000 In stock
Natural
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
£ 0.1587 - £ 0.1615 44167 In stock
Natural
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
£ 0.1338 - £ 0.1487 192 In stock
6.4 mm
Black
Nylon
2.0 mm
12.0 mm
1.5 - 6.5 mm
£ 0.1084 - £ 0.1205 24262 In stock
Natural
Acetal
2.9 mm
11.0 mm
1.0 - 5.5 mm
£ 0.1149 - £ 0.1276 520 In stock
Natural
Acetal
2.2 mm
14.0 mm
1.5 - 7.0 mm
10002544 £ 0.1301 - £ 0.1446 693 In stock
Natural
Nylon 6/6
2.9 mm
11.0 mm
1.0 - 5.5 mm
10002483 £ 0.1115 - £ 0.1239 4900 In stock
Natural
Acetal
2.0 mm
12.0 mm
1.5 - 6.5 mm
£ 0.1115 - £ 0.1239 800 In stock
Natural
Nylon 6/6
1.6 mm
9.0 mm
1.0 - 5.0 mm
£ 0.1264 - £ 0.1405 894 In stock
Natural
Nylon 6/6
1.7 mm
10.0 mm
1.0 - 5.5 mm
£ 0.1379 - £ 0.1532 63928 In stock
Natural
Nylon 6/6
2.2 mm
14.0 mm
1.5 - 7.0 mm
  • of 3
Push-In Rivet 1.0 mm 5.0 mm POM Black

10088678

Price Range
£ 0.1063 - £ 0.1041

Stock Levels
364500 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Black
Push-In Rivet 1.5 mm 6.5 mm POM Natural

10088722

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
14348 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 6.0 mm 9.0 mm POM Black

10088777

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
16142 In stock
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 4.5 mm POM Black

10088654

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
9000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 5.5 mm POM Black

10088715

Price Range
£ 0.1213 - £ 0.1189

Stock Levels
13956 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Black
Push-In Rivet 1.5 mm 7.0 mm POM Black

10088753

Price Range
£ 0.1615 - £ 0.1587

Stock Levels
13000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 5.5 mm Acetal Natural

10002469

Price Range
£ 0.117 - £ 0.1053

Stock Levels
4547 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.0 mm Acetal Natural

10002452

Price Range
£ 0.1033 - £ 0.0929

Stock Levels
52000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 4.5 mm Acetal Natural

10002445

Price Range
£ 0.2157 - £ 0.1942

Stock Levels
53530 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Push-In Rivet 6.0 mm 9.0 mm Acetal Natural

10002506

Price Range
£ 0.1315 - £ 0.1183

Stock Levels
18024 In stock
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm POM Natural

10088708

Price Range
£ 0.1213 - £ 0.1189

Stock Levels
30000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm POM Natural

10088746

Price Range
£ 0.1615 - £ 0.1587

Stock Levels
44167 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Natural
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm Nylon Black

10108451

Price Range
£ 0.1487 - £ 0.1338

Stock Levels
192 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 1.0 mm 5.5 mm Acetal Natural

10002476

Price Range
£ 0.1205 - £ 0.1084

Stock Levels
24262 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.9 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm Acetal Natural

10002490

Price Range
£ 0.1276 - £ 0.1149

Stock Levels
520 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.2 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm Nylon 6/6 Natural

10002544

Price Range
£ 0.1446 - £ 0.1301

Stock Levels
693 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.9 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 6.5 mm Acetal Natural

10002483

Price Range
£ 0.1239 - £ 0.1115

Stock Levels
4900 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.0 mm Nylon 6/6 Natural

10002520

Price Range
£ 0.1239 - £ 0.1115

Stock Levels
800 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm Nylon 6/6 Natural

10002537

Price Range
£ 0.1405 - £ 0.1264

Stock Levels
894 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm Nylon 6/6 Natural

10002568

Price Range
£ 0.1532 - £ 0.1379

Stock Levels
63928 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.2 mm
  • Colour
    Natural