Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1842 - £ 0.1885 | 19651 In stock |
|
Natural
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
| £ 0.0705 - £ 0.087 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0553 - £ 0.0683 | 7986 In stock |
0.157 in
4 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0882 - £ 0.1089 | 1000 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1192 - £ 0.1472 | 1000 In stock |
0.22 in
5.6 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.344 in
8.7 mm
|
0.094 in
2.4 mm
|
||
| £ 0.177 - £ 0.2186 | 2000 In stock |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.500 in
12.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0882 - £ 0.1089 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.157 in
4 mm
|
||
| £ 0.0467 - £ 0.0576 | 1470 In stock |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| £ 0.088 - £ 0.1086 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1304 - £ 0.1609 | 1000 In stock |
0.22 in
5.6 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.344 in
8.7 mm
|
0.031 in
0.8 mm
|
||
| £ 0.1187 - £ 0.1465 | 1000 In stock |
0.22 in
5.6 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.344 in
8.7 mm
|
0.185 in
4.7 mm
|
||
| £ 0.1765 - £ 0.2179 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.500 in
12.7 mm
|
0.094 in
2.4 mm
|
||
| £ 0.0882 - £ 0.1089 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.185 in
4.7 mm
|
||
| £ 0.1177 - £ 0.1453 | Request the lead time here |
0.22 in
5.6 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.344 in
8.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1768 - £ 0.2183 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.500 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0882 - £ 0.1089 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0685 - £ 0.0845 | 1000 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0467 - £ 0.0576 | 998 In stock |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.250 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0979 - £ 0.1209 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.157 in
4 mm
|
||
| £ 0.0885 - £ 0.1093 | 986 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.060 in
1.5 mm
|
0.313 in
8 mm
|
0.094 in
2.4 mm