Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10002575 | £ 0.142 - £ 0.1578 | 992 In stock |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
|
| £ 0.1114 - £ 0.1136 | 82679 In stock |
|
Black
|
POM
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| £ 0.1267 - £ 0.1294 | 71000 In stock |
|
Black
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
| £ 0.0966 - £ 0.0986 | 32500 In stock |
|
Black
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
| £ 0.1189 - £ 0.1213 | 3456 In stock |
|
Black
|
POM
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| £ 0.1587 - £ 0.1615 | 13000 In stock |
|
Black
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| £ 0.1041 - £ 0.1063 | 304500 In stock |
|
Black
|
POM
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
| £ 0.1267 - £ 0.1294 | 15500 In stock |
|
Natural
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
| £ 0.1338 - £ 0.1487 | 192 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
| £ 0.1084 - £ 0.1205 | 24262 In stock |
|
Natural
|
Acetal
|
0.114 in
2.9 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| 10002513 | £ 0.2039 - £ 0.2265 | 16000 In stock |
|
Natural
|
Nylon 6/6
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
|
| £ 0.0966 - £ 0.0986 | 35432 In stock |
|
Natural
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
| £ 0.1189 - £ 0.1213 | 30000 In stock |
|
Natural
|
POM
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
| £ 0.1587 - £ 0.1615 | 44167 In stock |
|
Natural
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| £ 0.1842 - £ 0.1885 | 16142 In stock |
|
Black
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
| £ 0.0966 - £ 0.0986 | 184882 In stock |
|
Black
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
| 10002452 | £ 0.0929 - £ 0.1033 | 31000 In stock |
|
Natural
|
Acetal
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
|
| £ 0.1149 - £ 0.1276 | 520 In stock |
|
Natural
|
Acetal
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| 10002445 | £ 0.1942 - £ 0.2157 | 53530 In stock |
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
|
| 10002483 | £ 0.1115 - £ 0.1239 | 4900 In stock |
|
Natural
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm