Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Series Code :SR2319

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
10002575 £ 0.142 - £ 0.1578 992 In stock
Natural
Nylon 6/6
2.0 mm
12.0 mm
6.0 - 9.0 mm
£ 0.1114 - £ 0.1136 82679 In stock
Black
POM
1.7 mm
10.0 mm
1.0 - 5.5 mm
£ 0.1267 - £ 0.1294 71000 In stock
Black
POM
2.0 mm
12.0 mm
1.5 - 6.5 mm
£ 0.0966 - £ 0.0986 32500 In stock
Black
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
£ 0.1189 - £ 0.1213 13456 In stock
Black
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
£ 0.1587 - £ 0.1615 13000 In stock
Black
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
£ 0.1041 - £ 0.1063 284500 In stock
Black
POM
1.6 mm
9.0 mm
1.0 - 5.0 mm
£ 0.1267 - £ 0.1294 14000 In stock
Natural
POM
2.0 mm
12.0 mm
1.5 - 6.5 mm
£ 0.1338 - £ 0.1487 192 In stock
6.4 mm
Black
Nylon
2.0 mm
12.0 mm
1.5 - 6.5 mm
£ 0.1084 - £ 0.1205 24262 In stock
Natural
Acetal
2.9 mm
11.0 mm
1.0 - 5.5 mm
10002513 £ 0.2039 - £ 0.2265 16000 In stock
Natural
Nylon 6/6
1.5 mm
8.0 mm
1.0 - 4.5 mm
£ 0.0966 - £ 0.0986 35432 In stock
Natural
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
£ 0.1189 - £ 0.1213 30000 In stock
Natural
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
£ 0.1587 - £ 0.1615 44167 In stock
Natural
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
£ 0.1842 - £ 0.1885 16142 In stock
Black
POM
2.0 mm
12.0 mm
6.0 - 9.0 mm
£ 0.0966 - £ 0.0986 184882 In stock
Black
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
10002452 £ 0.0929 - £ 0.1033 32000 In stock
Natural
Acetal
1.6 mm
9.0 mm
1.0 - 5.0 mm
£ 0.1149 - £ 0.1276 520 In stock
Natural
Acetal
2.2 mm
14.0 mm
1.5 - 7.0 mm
10002445 £ 0.1942 - £ 0.2157 53530 In stock
Natural
Acetal
1.5 mm
8.0 mm
1.0 - 4.5 mm
10002483 £ 0.1115 - £ 0.1239 4900 In stock
Natural
Acetal
2.0 mm
12.0 mm
1.5 - 6.5 mm
  • of 3
Push-In Rivet 6.0 mm 9.0 mm Nylon 6/6 Natural

10002575

Price Range
£ 0.1578 - £ 0.142

Stock Levels
992 In stock
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm POM Black

10088692

Price Range
£ 0.1136 - £ 0.1114

Stock Levels
82679 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Colour
    Black
Push-In Rivet 1.5 mm 6.5 mm POM Black

10088739

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
71000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 4.5 mm POM Black

10088654

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
32500 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 5.5 mm POM Black

10088715

Price Range
£ 0.1213 - £ 0.1189

Stock Levels
13456 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Black
Push-In Rivet 1.5 mm 7.0 mm POM Black

10088753

Price Range
£ 0.1615 - £ 0.1587

Stock Levels
13000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 5.0 mm POM Black

10088678

Price Range
£ 0.1063 - £ 0.1041

Stock Levels
284500 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Black
Push-In Rivet 1.5 mm 6.5 mm POM Natural

10088722

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
14000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm Nylon Black

10108451

Price Range
£ 0.1487 - £ 0.1338

Stock Levels
192 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 1.0 mm 5.5 mm Acetal Natural

10002476

Price Range
£ 0.1205 - £ 0.1084

Stock Levels
24262 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.9 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 4.5 mm Nylon 6/6 Natural

10002513

Price Range
£ 0.2265 - £ 0.2039

Stock Levels
16000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 4.5 mm POM Natural

10088647

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
35432 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm POM Natural

10088708

Price Range
£ 0.1213 - £ 0.1189

Stock Levels
30000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm POM Natural

10088746

Price Range
£ 0.1615 - £ 0.1587

Stock Levels
44167 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Natural
Push-In Rivet 6.0 mm 9.0 mm POM Black

10088777

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
16142 In stock
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 4.5 mm POM Black

10088630

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
184882 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 5.0 mm Acetal Natural

10002452

Price Range
£ 0.1033 - £ 0.0929

Stock Levels
32000 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm Acetal Natural

10002490

Price Range
£ 0.1276 - £ 0.1149

Stock Levels
520 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.2 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 4.5 mm Acetal Natural

10002445

Price Range
£ 0.2157 - £ 0.1942

Stock Levels
53530 In stock
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 6.5 mm Acetal Natural

10002483

Price Range
£ 0.1239 - £ 0.1115

Stock Levels
4900 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural