10331279
094126069901
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.214 |
| 500 - 999 | £ 0.2097 |
| 1000 + | £ 0.2041 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 7.0 mm |
|---|---|
| Anchor Length | 0.276 in |
| Head Diameter | 6.0 mm |
| Head Diameter | 0.236 in |
| Head Height | 1.0 mm |
| Head Height | 0.039 in |
| Compatible Hole Diameter | 3.6 mm |
| Compatible Hole Diameter | 0.142 in |
| Compatible Panel Thickness Range | 4.5 - 5.5 mm |
| Compatible Panel Thickness Range | 0.177 - 0.217 in |
| Rivet Type | Snap Rivet |
| Rivet Fitting Style | Push-In |
| Colour | Black |
| Full Material | Nylon 6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue