10331156
094112060301
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.1431 |
| 500 - 999 | £ 0.1408 |
| 1000 + | £ 0.138 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 0.177 in |
|---|---|
| Anchor Length | 4.5 mm |
| Head Diameter | 0.252 in |
| Head Diameter | 6.4 mm |
| Head Height | 1.0 mm |
| Head Height | 0.039 in |
| Compatible Hole Diameter | 0.122 in |
| Compatible Hole Diameter | 3.1 mm |
| Compatible Panel Thickness Range | 0.079 - 0.118 in |
| Compatible Panel Thickness Range | 2.0 - 3.0 mm |
| Rivet Type | Snap Rivet |
| Rivet Fitting Style | Push-In |
| Colour | White |
| Full Material | Nylon 6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue