Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3401 - £ 0.3543 | Request the lead time here |
0.157 in
4 mm
|
Black
|
Nylon
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.531 in
13.5 mm
|
||
| £ 0.7115 - £ 0.7413 | 589 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.469 in
11.9 mm
|
0.598 in
15.2 mm
|
0.701 in
17.8 mm
|
||
| £ 0.7271 - £ 0.7569 | 800 In stock |
0.276 in
7 mm
|
Natural
|
Nylon
|
1.252 in
31.8 mm
|
0.921 in
23.4 mm
|
1.189 in
30.2 mm
|
||
| £ 0.2905 - £ 0.3019 | Request the lead time here |
0.157 in
4 mm
|
Black
|
Nylon
|
0.358 in
9.1 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| £ 0.4181 - £ 0.4351 | 22163 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.748 in
19 mm
|
0.315 in
8.0 mm
|
0.480 in
12.2 mm
|
||
| £ 0.4238 - £ 0.4422 | 2417 In stock |
0.236 in
6 mm
|
Natural
|
Nylon
|
0.500 in
12.7 mm
|
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
| £ 0.3132 - £ 0.326 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Nylon
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.531 in
13.5 mm
|
||
| £ 0.6832 - £ 0.7115 | 1046 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.469 in
11.9 mm
|
0.598 in
15.2 mm
|
0.701 in
17.8 mm
|
||
| £ 0.3444 - £ 0.3586 | 1116 In stock |
0.197 in
5 mm
|
Natural
|
Nylon
|
0.630 in
16 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| £ 0.299 - £ 0.3104 | Request the lead time here |
0.236 in
6 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
0.394 in
10.0 mm
|
0.709 in
18 mm
|
||
| £ 0.3472 - £ 0.3614 | 2095 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.496 in
12.6 mm
|
1.043 in
26.5 mm
|
1.500 in
38.1 mm
|
||
| £ 0.764 - £ 0.7966 | 606 In stock |
0.276 in
7 mm
|
Black
|
Nylon
|
0.598 in
15.2 mm
|
0.866 in
22.0 mm
|
1.311 in
33.3 mm
|
||
| £ 0.0922 - £ 0.098 | 65679 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0877 - £ 0.0932 | 4380 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.472 in
12 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| £ 0.0938 - £ 0.0997 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0944 - £ 0.1003 | 46 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.472 in
12 mm
|
0.559 in
14.2 mm
|
0.748 in
19 mm
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.118 in
3 mm
|
Black
|
Nylon
|
0.236 in
6 mm
|
0.248 in
6.3 mm
|
0.307 in
7.8 mm
|
||
| £ 0.3132 - £ 0.326 | 1400 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.433 in
11 mm
|
0.394 in
10.0 mm
|
0.642 in
16.3 mm
|
||
| £ 0.4564 - £ 0.4748 | Request the lead time here |
0.236 in
6 mm
|
Black
|
Nylon
|
0.748 in
19 mm
|
0.319 in
8.1 mm
|
0.500 in
12.7 mm
|
||
| £ 0.3331 - £ 0.3472 | 5902 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.496 in
12.6 mm
|
1.043 in
26.5 mm
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue