Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0556 - £ 0.0686 | 993 In stock |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.492 in
12.5 mm
|
0.512 in
13 mm
|
0.680 in
17.3 mm
|
||
| £ 0.0985 - £ 0.1216 | Request the lead time here |
0.281 in
7.1 mm
|
Black
|
Nylon
|
0.695 in
17.7 mm
|
0.772 in
19.6 mm
|
0.975 in
24.8 mm
|
||
| £ 0.0615 - £ 0.0759 | 12000 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.475 in
12.1 mm
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0622 - £ 0.0768 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
1 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| £ 0.0615 - £ 0.0759 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| 8000 In stock |
0.283 in
7.2 mm
|
Natural
|
Nylon
|
0.748 in
19.0 mm
|
0.551 in
14.0 mm
|
0.835 in
21.2 mm
|
|||
| £ 0.0611 - £ 0.0755 | 880 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.626 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| 10366097 | £ 0.0609 - £ 0.0751 | 891 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.5 in
12.7 mm
|
0.500 in
12.7 mm
|
|
| £ 0.0556 - £ 0.0686 | 898 In stock |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.437 in
11.1 mm
|
0.366 in
9.3 mm
|
0.640 in
16.3 mm
|
||
| £ 0.0912 - £ 0.1126 | 864 In stock |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.720 in
18.3 mm
|
0.217 in
5.5 mm
|
0.425 in
10.8 mm
|
||
| £ 0.0905 - £ 0.1118 | 19999 In stock |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.299 in
7.6 mm
|
0.470 in
11.9 mm
|
||
| £ 0.0609 - £ 0.0751 | 2886 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.450 in
11.4 mm
|
0.5 in
12.7 mm
|
|
||
| £ 0.0476 - £ 0.0588 | 10924 In stock |
0.188 in
4.8 mm
|
Black
|
Nylon
|
0.375 in
9.5 mm
|
0.366 in
9.3 mm
|
0.500 in
12.7 mm
|
||
| £ 0.0683 - £ 0.0843 | 2964 In stock |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.495 in
12.6 mm
|
0.535 in
13.6 mm
|
0.783 in
19.9 mm
|
||
| 10365946 | £ 0.0563 - £ 0.0695 | Request the lead time here |
0.218 in
5.5 mm
|
Black
|
Nylon
|
0.650 in
16.5 mm
|
0.559 in
14.2 mm
|
0.774 in
19.7 mm
|
|
| £ 0.0667 - £ 0.0824 | 1994 In stock |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.503 in
12.8 mm
|
0.400 in
10.2 mm
|
0.628 in
16 mm
|
||
| £ 0.0609 - £ 0.0751 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.475 in
12.1 mm
|
0.5 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| £ 0.1785 - £ 0.2121 | Request the lead time here |
0.312 in
7.9 mm
|
Black
|
Nylon
|
0.619 in
15.7 mm
|
10.126 in
257.2 mm
|
1.507 in
38.3 mm
|
||
| £ 0.0841 - £ 0.1038 | 548 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.475 in
12.1 mm
|
1 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| £ 0.0905 - £ 0.1118 | Request the lead time here |
0.156 in
4 mm
|
Black
|
Nylon
|
0.360 in
9.1 mm
|
0.232 in
5.9 mm
|
0.432 in
11 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue