Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1007 - £ 0.1243 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
1 in
25.4 mm
|
1.147 in
29.1 mm
|
||
| 10223956 | £ 0.0291 - £ 0.036 | 8961 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.441 in
11.2 mm
|
0.236 in
6.0 mm
|
0.327 in
8.3 mm
|
|
| £ 0.0563 - £ 0.0695 | 1000 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.551 in
14.0 mm
|
1.024 in
26.0 mm
|
1.118 in
28.4 mm
|
||
| £ 0.109 - £ 0.1346 | 11000 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
1.752 in
44.5 mm
|
1.901 in
48.3 mm
|
||
| £ 0.1007 - £ 0.1243 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.874 in
22.2 mm
|
0.626 in
15.9 mm
|
0.783 in
19.9 mm
|
||
| £ 0.1753 - £ 0.2164 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.874 in
22.2 mm
|
1.252 in
31.8 mm
|
1.416 in
36 mm
|
||
| £ 0.1014 - £ 0.1252 | 100 In stock |
0.374 in
9.5 mm
|
Black
|
Nylon
|
1.000 in
25.4 mm
|
0.252 in
6.4 mm
|
0.445 in
11.3 mm
|
||
| £ 0.029 - £ 0.0358 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
Nylon
|
0.331 in
8.4 mm
|
0.118 in
3.0 mm
|
0.461 in
11.7 mm
|
||
| £ 0.0297 - £ 0.0367 | 288077 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
0.335 in
8.5 mm
|
||
| £ 0.0998 - £ 0.1232 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
1.252 in
31.8 mm
|
1.401 in
35.6 mm
|
||
| £ 0.0934 - £ 0.1153 | 22026 In stock |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
0.529 in
13.4 mm
|
||
| £ 0.0963 - £ 0.1189 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.874 in
22.2 mm
|
0.874 in
22.2 mm
|
1.036 in
26.3 mm
|
||
| £ 0.1861 - £ 0.2298 | 959 In stock |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.870 in
22.1 mm
|
1.752 in
44.5 mm
|
1.930 in
49 mm
|
||
| £ 0.1043 - £ 0.1287 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
Nylon
|
1.000 in
25.4 mm
|
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
0.203 in
5.2 mm
|
Black
|
Nylon
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
||
| £ 0.0864 - £ 0.1296 | 4000 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.626 in
15.9 mm
|
0.755 in
19.2 mm
|
||
| 10224618 | £ 0.1093 - £ 0.135 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.252 in
31.8 mm
|
1.380 in
35.1 mm
|
|
| £ 0.0455 - £ 0.0562 | Request the lead time here |
0.281 in
7.15 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.25 in
6.35 mm
|
0.384 in
9.8 mm
|
||
| £ 0.0985 - £ 0.1216 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.752 in
19.1 mm
|
0.894 in
22.7 mm
|
||
| £ 0.0732 - £ 0.0903 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1 in
25.4 mm
|
1.120 in
28.4 mm