Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1545 - £ 0.1601 | 22430 In stock |
0.187 in
4.75 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
1.15 in
29.2 mm
|
1.327 in
33.7 mm
|
||
| £ 0.1828 - £ 0.1913 | 87000 In stock |
0.185 in
4.7 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
0.482 in
12.2 mm
|
||
| 10000731 | £ 0.0963 - £ 0.1024 | 43000 In stock |
0.197 in
5 mm
|
Black
|
Nylon
|
0.508 in
12.9 mm
|
0.295 in
7.5 mm
|
0.578 in
14.7 mm
|
|
| £ 0.1272 - £ 0.157 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.189 in
4.8 mm
|
||
| £ 0.18 - £ 0.1885 | 82949 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon
|
0.402 in
10.2 mm
|
0.25 in
6.35 mm
|
0.28 in
7.1 mm
|
||
| £ 0.282 - £ 0.282 | 68795 In stock |
0.343 in
8.7 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.512 in
13.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1097 - £ 0.1143 | 22808 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.437 in
11.1 mm
|
0.331 in
8.4 mm
|
0.563 in
14.3 mm
|
||
| £ 0.9114 - £ 0.9114 | Request the lead time here |
|
Black
|
Nylon
|
0.441 in
11.2 mm
|
|
0.492 in
12.5 mm
|
||
| 10265925 | £ 0.1488 - £ 0.1516 | 85232 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.433 in
11 mm
|
0.512 in
13.0 mm
|
0.681 in
17.3 mm
|
|
| £ 0.2041 - £ 0.2083 | 143988 In stock |
0.236 in
6 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.315 in
8.0 mm
|
0.591 in
15 mm
|
||
| £ 0.2126 - £ 0.2168 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.752 in
19.1 mm
|
0.287 in
7.3 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0895 - £ 0.0895 | 10476 In stock |
0.25 in
6.35 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.264 in
6.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.107 - £ 0.1115 | 48000 In stock |
0.188 in
4.8 mm
|
Black
|
Nylon
|
0.472 in
12 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| £ 0.2112 - £ 0.2154 | Request the lead time here |
0.197 in
5 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| 10265963 | £ 0.3019 - £ 0.3019 | 24149 In stock |
0.236 in
6 mm
|
Black
|
Nylon
|
0.500 in
12.7 mm
|
0.748 in
19.0 mm
|
0.945 in
24 mm
|
|
| £ 0.2962 - £ 0.2962 | 755 In stock |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.701 in
17.8 mm
|
0.299 in
7.6 mm
|
0.437 in
11.1 mm
|
||
| 10265901 | £ 0.2352 - £ 0.2409 | 2000 In stock |
0.295 in
7.5 mm
|
Black
|
Nylon
|
0.748 in
19 mm
|
0.669 in
17.0 mm
|
0.827 in
21 mm
|
|
| £ 0.0905 - £ 0.0962 | 59 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| £ 0.0843 - £ 0.0897 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.315 in
8 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| 10103586 | £ 0.4323 - £ 0.4323 | 745 In stock |
0.394 in
10 mm
|
Black
|
Nylon
|
0.858 in
21.8 mm
|
0.787 in
20.0 mm
|
1.110 in
28.2 mm