Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2409 - £ 0.2508 | 21438 In stock |
0.130 in
3.3 mm
|
Black
|
Nylon
|
0.236 in
6 mm
|
0.591 in
15.0 mm
|
0.709 in
18 mm
|
||
| £ 0.3019 - £ 0.3146 | 140142 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
1.063 in
27.0 mm
|
1.260 in
32 mm
|
||
| £ 0.1392 - £ 0.1445 | 14700 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0417 - £ 0.0515 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.929 in
23.6 mm
|
0.375 in
9.5 mm
|
||
| £ 0.0774 - £ 0.0956 | 2000 In stock |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.750 in
19.1 mm
|
0.874 in
22.2 mm
|
1.250 in
31.8 mm
|
||
| £ 0.0905 - £ 0.1118 | Request the lead time here |
0.160 in
4.1 mm
|
Black
|
Nylon
|
0.359 in
9.1 mm
|
0.252 in
6.4 mm
|
0.426 in
10.8 mm
|
||
| £ 0.0615 - £ 0.0759 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.450 in
11.4 mm
|
0.752 in
19.1 mm
|
|
||
| 10366530 | £ 0.0394 - £ 0.0487 | 4 In stock |
0.192 in
4.9 mm
|
Black
|
Nylon
|
0.437 in
11.1 mm
|
0.209 in
5.3 mm
|
0.437 in
11.1 mm
|
|
| £ 0.0332 - £ 0.041 | 6124 In stock |
0.260 in
6.6 mm
|
Black
|
Nylon
|
0.609 in
15.5 mm
|
0.185 in
4.7 mm
|
0.388 in
9.9 mm
|
||
| 10365854 | £ 0.0972 - £ 0.12 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.441 in
11.2 mm
|
0.331 in
8.4 mm
|
0.469 in
11.9 mm
|
|
| £ 0.0622 - £ 0.0768 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.450 in
11.4 mm
|
1 in
25.4 mm
|
|
||
| £ 0.0611 - £ 0.0755 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.450 in
11.4 mm
|
0.626 in
15.9 mm
|
|
||
| £ 0.2707 - £ 0.282 | 20933 In stock |
0.118 in
3.0 mm
|
Natural
|
Nylon
|
0.213 in
5.4 mm
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
||
| £ 0.2026 - £ 0.2112 | 86 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.681 in
17.3 mm
|
||
| £ 0.5287 - £ 0.5513 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
Nylon
|
0.748 in
19.0 mm
|
0.551 in
14.0 mm
|
0.835 in
21.2 mm
|
||
| £ 0.3855 - £ 0.4011 | 439 In stock |
0.315 in
8.0 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.661 in
16.8 mm
|
||
| £ 0.0615 - £ 0.0759 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0611 - £ 0.0755 | 880 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.626 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| 8000 In stock |
0.283 in
7.2 mm
|
Natural
|
Nylon
|
0.748 in
19.0 mm
|
0.551 in
14.0 mm
|
0.835 in
21.2 mm
|
|||
| 10366097 | £ 0.0609 - £ 0.0751 | 891 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.5 in
12.7 mm
|
0.500 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue