Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
306 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Hole Diameter Colour Material Head Diameter Maximum Panel Thickness Anchor Length View
£ 0.2409 - £ 0.2508 21438 In stock
3.3 mm
Black
Nylon
6 mm
15.0 mm
18 mm
£ 0.3019 - £ 0.3146 140142 In stock
6.4 mm
Black
Nylon
13 mm
27.0 mm
32 mm
£ 0.1392 - £ 0.1445 14700 In stock
5.0 mm
Black
Nylon
11.0 mm
8.0 mm
12.7 mm
£ 0.0417 - £ 0.0515 Request the lead time here
5.2 mm
Natural
Nylon
9.5 mm
23.6 mm
9.5 mm
£ 0.0774 - £ 0.0956 2000 In stock
6.4 mm
Black
Nylon
19.1 mm
22.2 mm
31.8 mm
£ 0.0905 - £ 0.1118 Request the lead time here
4.1 mm
Black
Nylon
9.1 mm
6.4 mm
10.8 mm
£ 0.0615 - £ 0.0759 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
19.1 mm
10366530 £ 0.0394 - £ 0.0487 4 In stock
4.9 mm
Black
Nylon
11.1 mm
5.3 mm
11.1 mm
£ 0.0332 - £ 0.041 6124 In stock
6.6 mm
Black
Nylon
15.5 mm
4.7 mm
9.9 mm
10365854 £ 0.0972 - £ 0.12 Request the lead time here
4.7 mm
Black
Nylon
11.2 mm
8.4 mm
11.9 mm
£ 0.0622 - £ 0.0768 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
25.4 mm
£ 0.0611 - £ 0.0755 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
15.9 mm
£ 0.2707 - £ 0.282 20933 In stock
3.0 mm
Natural
Nylon
5.4 mm
16.5 mm
18.5 mm
£ 0.2026 - £ 0.2112 86 In stock
4.8 mm
Black
Nylon
11.0 mm
13.0 mm
17.3 mm
£ 0.5287 - £ 0.5513 Request the lead time here
7.0 mm
Black
Nylon
19.0 mm
14.0 mm
21.2 mm
£ 0.3855 - £ 0.4011 439 In stock
8.0 mm
Natural
Nylon
12.7 mm
12.7 mm
16.8 mm
£ 0.0615 - £ 0.0759 Request the lead time here
5.2 mm
Natural
Nylon
9.5 mm
19.1 mm
19.1 mm
£ 0.0611 - £ 0.0755 880 In stock
5.2 mm
Natural
Nylon
9.5 mm
15.9 mm
15.9 mm
8000 In stock
7.2 mm
Natural
Nylon
19.0 mm
14.0 mm
21.2 mm
10366097 £ 0.0609 - £ 0.0751 891 In stock
5.2 mm
Natural
Nylon
9.5 mm
12.7 mm
12.7 mm
  • of 16
Push-In Rivet Nylon Black

10091647

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
21438 In stock
Attributes
  • Anchor Length
    18 mm
  • Head Diameter
    6 mm
  • Head Height
    0.9 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    15.0 mm
Push-In Rivet Nylon Black

10091777

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
140142 In stock
Attributes
  • Anchor Length
    32 mm
  • Head Diameter
    13 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    1.0 mm
  • Maximum Panel Thickness
    27.0 mm
Push-In Rivet Nylon Black

10217726

Price Range
£ 0.1445 - £ 0.1392

Stock Levels
14700 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.0 mm
  • Minimum Panel Thickness
    1.7 mm
  • Maximum Panel Thickness
    8.0 mm
Push-In Rivet Nylon Natural

10366080

Price Range
£ 0.0515 - £ 0.0417

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Maximum Panel Thickness
    23.6 mm
  • Maximum Hole Diameter
    5.2 mm
Push-In Rivet Nylon Black

10366554

Price Range
£ 0.0956 - £ 0.0774

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    31.8 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.8 mm
  • Minimum Panel Thickness
    1.3 mm
  • Maximum Panel Thickness
    22.2 mm
Push-In Rivet Nylon Black

10365823

Price Range
£ 0.1118 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.8 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    0 mm
  • Maximum Panel Thickness
    6.4 mm
Push-In Rivet Nylon Natural

10366219

Price Range
£ 0.0759 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    19.1 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet Nylon Black

10366530

Price Range
£ 0.0487 - £ 0.0394

Stock Levels
4 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    11.1 mm
  • Head Height
    1.9 mm
  • Minimum Panel Thickness
    0.9 mm
  • Maximum Panel Thickness
    5.3 mm
Push-In Rivet Nylon Black

10366547

Price Range
£ 0.041 - £ 0.0332

Stock Levels
6124 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    15.5 mm
  • Head Height
    3 mm
  • Minimum Panel Thickness
    1.9 mm
  • Maximum Panel Thickness
    4.7 mm
Push-In Rivet Nylon Black

10365854

Price Range
£ 0.12 - £ 0.0972

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.9 mm
  • Head Diameter
    11.2 mm
  • Head Height
    1.7 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    8.4 mm
Push-In Rivet Nylon Natural

10366226

Price Range
£ 0.0768 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    25.4 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet Nylon Natural

10366202

Price Range
£ 0.0755 - £ 0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    15.9 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet Nylon Natural

10217597

Price Range
£ 0.282 - £ 0.2707

Stock Levels
20933 In stock
Attributes
  • Anchor Length
    18.5 mm
  • Head Diameter
    5.4 mm
  • Minimum Panel Thickness
    4.0 mm
  • Maximum Panel Thickness
    16.5 mm
  • Maximum Hole Diameter
    3.0 mm
Push-In Rivet Nylon Black

10218006

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
86 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11.0 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    13.0 mm
  • Maximum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Black

10218181

Price Range
£ 0.5513 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    21.2 mm
  • Head Diameter
    19.0 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    14.0 mm
  • Maximum Hole Diameter
    7.0 mm
Push-In Rivet Nylon Natural

10217948

Price Range
£ 0.4011 - £ 0.3855

Stock Levels
439 In stock
Attributes
  • Anchor Length
    16.8 mm
  • Head Diameter
    12.7 mm
  • Minimum Panel Thickness
    3.3 mm
  • Maximum Panel Thickness
    12.7 mm
  • Maximum Hole Diameter
    8.0 mm
Push-In Rivet Nylon Natural

10366110

Price Range
£ 0.0759 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.1 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Maximum Panel Thickness
    19.1 mm
  • Maximum Hole Diameter
    5.2 mm
Push-In Rivet Nylon Natural

10366103

Price Range
£ 0.0755 - £ 0.0611

Stock Levels
880 In stock
Attributes
  • Anchor Length
    15.9 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Maximum Panel Thickness
    15.9 mm
  • Maximum Hole Diameter
    5.2 mm
Push-In Rivet Nylon Natural

10606612


Stock Levels
8000 In stock
Attributes
  • Anchor Length
    21.2 mm
  • Head Diameter
    19.0 mm
  • Head Height
    2.4 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    14.0 mm
Push-In Rivet Nylon Natural

10366097

Price Range
£ 0.0751 - £ 0.0609

Stock Levels
891 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Maximum Panel Thickness
    12.7 mm
  • Maximum Hole Diameter
    5.2 mm