10278987
495226
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.2304 |
| 10000 + | £ 0.225 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 1.075 in |
|---|---|
| Anchor Length | 27.3 mm |
| Head Diameter | 18 mm |
| Head Diameter | 0.709 in |
| Head Height | 0.079 in |
| Head Height | 2 mm |
| Minimum Panel Thickness | 0.028 in |
| Minimum Panel Thickness | 0.7 mm |
| Maximum Panel Thickness | 20.0 mm |
| Maximum Panel Thickness | 0.787 in |
| Minimum Hole Diameter | 7.0 mm |
| Minimum Hole Diameter | 0.276 in |
| Maximum Hole Diameter | 7 mm |
| Maximum Hole Diameter | 0.276 in |
| Colour | Clear |
| Material | PP |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue