Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10203521 | £ 0.0815 - £ 0.0815 | 14704 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.551 in
14.0 mm
|
2
|
|
| £ 0.1516 - £ 0.1516 | 6364 In stock |
1.37 in
34.8 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.571 in
14.5 mm
|
1.083 in
27.5 mm
|
1
|
||
| £ 0.1502 - £ 0.3269 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
1
|
||
| £ 0.0781 - £ 0.0932 | 600 In stock |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
1
|
||
| £ 0.6577 - £ 0.6577 | 350 In stock |
2.894 in
73.5 mm
|
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.346 in
59.6 mm
|
1
|
||
| £ 0.0731 - £ 0.1304 | 23400 In stock |
0.63 in
16.0 mm
|
|
0.228 in
5.8 mm
|
Natural
|
0.327 in
8.3 mm
|
0.366 in
9.3 mm
|
1
|
||
| 10086889 | £ 0.1516 - £ 0.3641 | 2500 In stock |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
1
|
|
| £ 0.2659 - £ 0.2659 | 6768 In stock |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Black
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
|
||
| £ 0.0674 - £ 0.0749 | Request the lead time here |
0.433 in
11.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
2
|
||
| £ 1.6158 - £ 1.6158 | 10 In stock |
4.843 in
123.0 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
4.398 in
111.7 mm
|
1
|
||
| £ 0.1102 - £ 0.1102 | 15650 In stock |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Black
|
0.315 in
8.0 mm
|
0.287 in
7.3 mm
|
|
||
| 10086896 | £ 0.1601 - £ 0.4092 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.394 in
10.0 mm
|
Natural
|
0.492 in
12.5 mm
|
1.252 in
31.8 mm
|
1
|
|
| 10103913 | £ 0.1785 - £ 0.1785 | 500 In stock |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Black
|
0.591 in
15.0 mm
|
1.319 in
33.5 mm
|
|
|
| 10086810 | £ 0.1107 - £ 0.1892 | 5200 In stock |
0.984 in
25.0 mm
|
|
0.315 in
8.0 mm
|
Natural
|
0.413 in
10.5 mm
|
0.854 in
21.7 mm
|
1
|
|
| 10086858 | £ 0.1285 - £ 0.2096 | 1500 In stock |
1.102 in
28.0 mm
|
|
0.295 in
7.5 mm
|
Natural
|
0.374 in
9.5 mm
|
1.004 in
25.5 mm
|
1
|
|
| £ 0.1315 - £ 0.1461 | 37940 In stock |
1.008 in
25.6 mm
|
|
0.496 in
12.6 mm
|
Natural
|
0.602 in
15.3 mm
|
0.827 in
21.0 mm
|
2
|
||
| £ 0.8929 - £ 0.8929 | 787 In stock |
3.24 in
82.3 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
2.902 in
73.7 mm
|
1
|
||
| £ 0.0739 - £ 0.0821 | 4690 In stock |
0.421 in
10.7 mm
|
|
0.177 in
4.5 mm
|
Natural
|
0.244 in
6.2 mm
|
0.295 in
7.5 mm
|
2
|
||
| 10086834 | £ 0.1212 - £ 0.191 | 5600 In stock |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.921 in
23.4 mm
|
1
|
|
| 10086841 | £ 0.1212 - £ 0.1956 | Request the lead time here |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.969 in
24.6 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue