Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | D | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1998 - £ 0.481 | Request the lead time here |
|
1.654 in
42.0 mm
|
0.591 in
15.0 mm
|
Natural
|
0.709 in
18.0 mm
|
1.512 in
38.4 mm
|
1
|
||
| £ 0.0803 - £ 0.1339 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.484 in
12.3 mm
|
1
|
||
| £ 0.0638 - £ 0.0708 | 94924 In stock |
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
Natural
|
0.303 in
7.7 mm
|
0.13 in
3.3 mm
|
2
|
||
| £ 0.068 - £ 0.068 | 57000 In stock |
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
Natural
|
|
0.213 in
5.4 mm
|
3
|
||
| £ 0.2806 - £ 0.2934 | 8505 In stock |
|
1.24 in
31.5 mm
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.976 in
24.8 mm
|
2
|
||
| £ 0.0929 - £ 0.0929 | 531 In stock |
Flat
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.76 in
19.3 mm
|
|
||
| £ 0.1278 - £ 0.1278 | Request the lead time here |
Flat
|
1.102 in
28.0 mm
|
0.354 in
9.0 mm
|
Black
|
0.472 in
12.0 mm
|
0.969 in
24.6 mm
|
|
||
| £ 0.0931 - £ 0.0949 | 39986 In stock |
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
Natural
|
0.224 in
5.7 mm
|
0.394 in
10.0 mm
|
2
|
||
| £ 0.7115 - £ 1.5095 | Request the lead time here |
|
3.071 in
78.0 mm
|
0.709 in
18.0 mm
|
Natural
|
0.846 in
21.5 mm
|
2.795 in
71.0 mm
|
1
|
||
| £ 0.0832 - £ 0.1025 | 19000 In stock |
|
0.787 in
20.0 mm
|
0.217 in
5.5 mm
|
Natural
|
0.295 in
7.5 mm
|
0.571 in
14.5 mm
|
1
|
||
| £ 0.068 - £ 0.0874 | 1000 In stock |
|
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
Natural
|
0.315 in
8.0 mm
|
0.331 in
8.4 mm
|
1
|
||
| £ 0.087 - £ 0.1719 | 2000 In stock |
|
0.866 in
22.0 mm
|
0.323 in
8.2 mm
|
Natural
|
0.425 in
10.8 mm
|
0.669 in
17.0 mm
|
1
|
||
| 10103746 | £ 0.0825 - £ 0.0825 | 12034 In stock |
Flat
|
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
Black
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
|
|
| 10068823 | £ 0.2466 - £ 0.2466 | Request the lead time here |
|
1.89 in
48.0 mm
|
0.591 in
15.0 mm
|
Natural
|
0.709 in
18.0 mm
|
1.665 in
42.3 mm
|
1
|
|
| £ 0.18 - £ 0.4544 | Request the lead time here |
|
1.654 in
42.0 mm
|
0.591 in
15.0 mm
|
Natural
|
0.709 in
18.0 mm
|
1.37 in
34.8 mm
|
1
|
||
| 10086797 | £ 0.0883 - £ 0.1801 | Request the lead time here |
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Natural
|
0.433 in
11.0 mm
|
0.76 in
19.3 mm
|
1
|
|
| 10086759 | £ 0.0823 - £ 0.1631 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
0.539 in
13.7 mm
|
1
|
|
| £ 0.3855 - £ 0.6272 | 900 In stock |
|
2.165 in
55.0 mm
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.028 in
51.5 mm
|
1
|
||
| 10103753 | £ 0.0826 - £ 0.0826 | 9000 In stock |
Flat
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.469 in
11.9 mm
|
|
|
| 10103791 | £ 0.0874 - £ 0.0874 | 12729 In stock |
Flat
|
0.787 in
20.0 mm
|
0.217 in
5.5 mm
|
Black
|
0.295 in
7.5 mm
|
0.571 in
14.5 mm