Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0638 - £ 0.0708 | 94924 In stock |
0.472 in
12.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.303 in
7.7 mm
|
0.13 in
3.3 mm
|
2
|
||
| £ 0.2806 - £ 0.2934 | 8505 In stock |
1.24 in
31.5 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.976 in
24.8 mm
|
2
|
||
| £ 0.0638 - £ 0.0708 | 20000 In stock |
0.472 in
12.0 mm
|
|
0.157 in
4.0 mm
|
Natural
|
0.244 in
6.2 mm
|
0.102 in
2.6 mm
|
2
|
||
| £ 0.489 - £ 0.5088 | 200 In stock |
2.453 in
62.3 mm
|
|
0.78 in
19.8 mm
|
Natural
|
|
2.252 in
57.2 mm
|
3
|
||
| £ 0.3756 - £ 0.3912 | 153 In stock |
1.752 in
44.5 mm
|
|
0.504 in
12.8 mm
|
Natural
|
|
1.654 in
42.0 mm
|
5
|
||
| £ 0.3501 - £ 0.3657 | 600 In stock |
1.575 in
40.0 mm
|
|
0.787 in
20.0 mm
|
Natural
|
|
1.339 in
34.0 mm
|
1
|
||
| £ 0.2834 - £ 0.2962 | 8800 In stock |
1.496 in
38.0 mm
|
|
0.512 in
13.0 mm
|
Natural
|
|
1.228 in
31.2 mm
|
3
|
||
| £ 0.5301 - £ 0.5528 | 200 In stock |
2.008 in
51.0 mm
|
|
0.63 in
16.0 mm
|
Natural
|
|
1.791 in
45.5 mm
|
3
|
||
| £ 0.0995 - £ 0.1016 | 16000 In stock |
0.689 in
17.5 mm
|
|
0.315 in
8.0 mm
|
Natural
|
|
0.52 in
13.2 mm
|
3
|
||
| £ 0.1166 - £ 0.1296 | 28951 In stock |
1.004 in
25.5 mm
|
|
0.366 in
9.3 mm
|
Natural
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
2
|
||
| £ 0.0879 - £ 0.0977 | 20169 In stock |
0.583 in
14.8 mm
|
|
0.315 in
8.0 mm
|
Natural
|
0.409 in
10.4 mm
|
0.469 in
11.9 mm
|
3
|
||
| £ 0.1369 - £ 0.1431 | 35853 In stock |
1.142 in
29.0 mm
|
|
0.354 in
9.0 mm
|
White
|
|
0.89 in
22.6 mm
|
3
|
||
| £ 1.2572 - £ 1.3097 | Request the lead time here |
2.941 in
74.7 mm
|
|
0.787 in
20.0 mm
|
Natural
|
|
2.421 in
61.5 mm
|
3
|
||
| £ 0.0879 - £ 0.0977 | 28000 In stock |
0.453 in
11.5 mm
|
|
0.315 in
8.0 mm
|
Natural
|
0.374 in
9.5 mm
|
0.346 in
8.8 mm
|
2
|
||
| £ 0.2211 - £ 0.2296 | 346 In stock |
1.063 in
27.0 mm
|
|
0.492 in
12.5 mm
|
Natural
|
0.567 in
14.4 mm
|
0.945 in
24.0 mm
|
1
|
||
| £ 1.7859 - £ 1.8568 | 355 In stock |
5.118 in
130.0 mm
|
|
0.689 in
17.5 mm
|
Natural
|
0.846 in
21.5 mm
|
4.35 in
110.5 mm
|
2
|
||
| £ 0.0995 - £ 0.1016 | 26297 In stock |
0.689 in
17.5 mm
|
Domed
|
0.335 in
8.5 mm
|
White
|
0.425 in
10.8 mm
|
0.469 in
11.9 mm
|
3
|
||
| £ 0.0727 - £ 0.0727 | 5879 In stock |
0.433 in
11.0 mm
|
Domed
|
0.236 in
6.0 mm
|
Black
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
3
|
||
| £ 0.0879 - £ 0.0977 | 50000 In stock |
0.583 in
14.8 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.449 in
11.4 mm
|
0.413 in
10.5 mm
|
3
|
||
| £ 0.0995 - £ 0.1016 | 24218 In stock |
0.728 in
18.5 mm
|
Domed
|
0.354 in
9.0 mm
|
Black
|
0.461 in
11.7 mm
|
0.587 in
14.9 mm
|
4