Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0395 - £ 0.0395 | 4875 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.524 in
13.3 mm
|
1
|
||
| 10336908 | £ 0.0997 - £ 0.2139 | Request the lead time here |
0.969 in
24.6 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.437 in
11.1 mm
|
0.791 in
20.1 mm
|
1
|
|
| 10203521 | £ 0.0815 - £ 0.0815 | 14704 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.551 in
14.0 mm
|
2
|
|
| 10203545 | £ 1.4793 - £ 3.1066 | 3700 In stock |
1.941 in
49.3 mm
|
|
0.63 in
16.0 mm
|
Natural
|
0.744 in
18.9 mm
|
1.535 in
39.0 mm
|
1
|
|
| £ 0.027 - £ 0.027 | 3000 In stock |
0.378 in
9.6 mm
|
|
0.157 in
4.0 mm
|
Natural
|
0.201 in
5.1 mm
|
0.248 in
6.3 mm
|
1
|
||
| 10336892 | £ 0.0773 - £ 0.0773 | 27750 In stock |
0.567 in
14.4 mm
|
|
0.217 in
5.5 mm
|
Natural
|
0.374 in
9.5 mm
|
0.445 in
11.3 mm
|
1
|
|
| £ 0.0782 - £ 0.0782 | 15149 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
1
|
||
| £ 0.0487 - £ 0.0487 | 19225 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| £ 0.1731 - £ 0.1731 | 4026 In stock |
1.37 in
34.8 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.571 in
14.5 mm
|
1.283 in
32.6 mm
|
1
|
||
| 10203958 | £ 0.9216 - £ 3.1682 | 3175 In stock |
3.642 in
92.5 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
3.15 in
80.0 mm
|
1
|
|
| £ 0.0879 - £ 0.0977 | 20169 In stock |
0.583 in
14.8 mm
|
|
0.315 in
8.0 mm
|
Natural
|
0.409 in
10.4 mm
|
0.469 in
11.9 mm
|
3
|
||
| £ 0.1166 - £ 0.1296 | 28951 In stock |
1.004 in
25.5 mm
|
|
0.366 in
9.3 mm
|
Natural
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
2
|
||
| £ 0.2834 - £ 0.2962 | 9400 In stock |
1.496 in
38.0 mm
|
|
0.512 in
13.0 mm
|
Natural
|
|
1.228 in
31.2 mm
|
3
|
||
| £ 0.3501 - £ 0.3657 | 600 In stock |
1.575 in
40.0 mm
|
|
0.787 in
20.0 mm
|
Natural
|
|
1.339 in
34.0 mm
|
1
|
||
| £ 0.5301 - £ 0.5528 | 200 In stock |
2.008 in
51.0 mm
|
|
0.63 in
16.0 mm
|
Natural
|
|
1.791 in
45.5 mm
|
3
|
||
| £ 1.2572 - £ 1.3097 | Request the lead time here |
2.941 in
74.7 mm
|
|
0.787 in
20.0 mm
|
Natural
|
|
2.421 in
61.5 mm
|
3
|
||
| £ 0.0638 - £ 0.0708 | 20000 In stock |
0.472 in
12.0 mm
|
|
0.157 in
4.0 mm
|
Natural
|
0.244 in
6.2 mm
|
0.102 in
2.6 mm
|
2
|
||
| £ 0.0995 - £ 0.1016 | 26006 In stock |
0.689 in
17.5 mm
|
|
0.315 in
8.0 mm
|
Natural
|
|
0.52 in
13.2 mm
|
3
|
||
| £ 0.1369 - £ 0.1431 | 36103 In stock |
1.142 in
29.0 mm
|
|
0.354 in
9.0 mm
|
White
|
|
0.89 in
22.6 mm
|
3
|
||
| £ 0.0638 - £ 0.0708 | 94924 In stock |
0.472 in
12.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.303 in
7.7 mm
|
0.13 in
3.3 mm
|
2