Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10203958 | £ 0.9216 - £ 3.1682 | 3175 In stock |
3.642 in
92.5 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
3.15 in
80.0 mm
|
1
|
|
| £ 0.027 - £ 0.027 | 3000 In stock |
0.378 in
9.6 mm
|
|
0.157 in
4.0 mm
|
Natural
|
0.201 in
5.1 mm
|
0.248 in
6.3 mm
|
1
|
||
| 10336892 | £ 0.0773 - £ 0.0773 | 28750 In stock |
0.567 in
14.4 mm
|
|
0.217 in
5.5 mm
|
Natural
|
0.374 in
9.5 mm
|
0.445 in
11.3 mm
|
1
|
|
| £ 0.0782 - £ 0.0782 | 15149 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
1
|
||
| £ 0.0487 - £ 0.0487 | 19225 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| £ 0.1731 - £ 0.1731 | 4026 In stock |
1.37 in
34.8 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.571 in
14.5 mm
|
1.283 in
32.6 mm
|
1
|
||
| 10203545 | £ 1.4793 - £ 3.1066 | 3700 In stock |
1.941 in
49.3 mm
|
|
0.63 in
16.0 mm
|
Natural
|
0.744 in
18.9 mm
|
1.535 in
39.0 mm
|
1
|
|
| £ 0.0395 - £ 0.0395 | 4875 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.524 in
13.3 mm
|
1
|
||
| 10336908 | £ 0.0997 - £ 0.2139 | Request the lead time here |
0.969 in
24.6 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.437 in
11.1 mm
|
0.791 in
20.1 mm
|
1
|
|
| 10203521 | £ 0.0815 - £ 0.0815 | 14704 In stock |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.551 in
14.0 mm
|
2
|
|
| £ 0.6577 - £ 0.6577 | 350 In stock |
2.894 in
73.5 mm
|
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.346 in
59.6 mm
|
1
|
||
| £ 1.6158 - £ 1.6158 | 510 In stock |
4.843 in
123.0 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
4.398 in
111.7 mm
|
1
|
||
| £ 0.8929 - £ 0.8929 | 787 In stock |
3.24 in
82.3 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
2.902 in
73.7 mm
|
1
|
||
| £ 0.1102 - £ 0.1102 | 13650 In stock |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Black
|
0.315 in
8.0 mm
|
0.287 in
7.3 mm
|
|
||
| £ 0.0731 - £ 0.1304 | 23400 In stock |
0.63 in
16.0 mm
|
|
0.228 in
5.8 mm
|
Natural
|
0.327 in
8.3 mm
|
0.366 in
9.3 mm
|
1
|
||
| 10086889 | £ 0.1516 - £ 0.3641 | 2500 In stock |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
1
|
|
| 10086841 | £ 0.1212 - £ 0.1956 | Request the lead time here |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.969 in
24.6 mm
|
1
|
|
| £ 0.0781 - £ 0.0932 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
1
|
||
| £ 0.1516 - £ 0.1516 | 5864 In stock |
1.37 in
34.8 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.571 in
14.5 mm
|
1.083 in
27.5 mm
|
1
|
||
| £ 0.1502 - £ 0.3269 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
1