Menu Search

Push-In Plugs

In stock

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
221 results
Product SKUs information
Essentra Part Number Price range Availability D Head Shape h Colour H d Type View
£ 0.0803 - £ 0.1339 Request the lead time here
16.0 mm
7.0 mm
Natural
9.0 mm
12.3 mm
1
£ 0.1998 - £ 0.481 Request the lead time here
42.0 mm
15.0 mm
Natural
18.0 mm
38.4 mm
1
£ 0.6222 - £ 0.8531 975 In stock
64.0 mm
18.0 mm
Natural
21.0 mm
58.0 mm
1
£ 0.7115 - £ 1.5095 Request the lead time here
78.0 mm
18.0 mm
Natural
21.5 mm
71.0 mm
1
10086780 £ 0.0877 - £ 0.1748 Request the lead time here
25.0 mm
8.0 mm
Natural
10.5 mm
18.4 mm
1
10103791 £ 0.0874 - £ 0.0874 729 In stock
20.0 mm
5.5 mm
Black
7.5 mm
14.5 mm
10103753 £ 0.0826 - £ 0.0826 9000 In stock
16.0 mm
7.0 mm
Black
9.0 mm
11.9 mm
£ 0.1278 - £ 0.1278 500 In stock
28.0 mm
9.0 mm
Black
12.0 mm
24.6 mm
£ 0.0931 - £ 0.0949 16986 In stock
12.0 mm
4.0 mm
Natural
5.7 mm
10.0 mm
2
£ 0.0929 - £ 0.0929 31 In stock
25.0 mm
8.0 mm
Black
11.0 mm
19.3 mm
10074060 £ 0.0785 - £ 0.1259 23000 In stock
16.0 mm
7.0 mm
Natural
9.0 mm
11.9 mm
1
10074107 £ 0.2225 - £ 0.5049 Request the lead time here
44.0 mm
15.0 mm
Natural
18.0 mm
40.6 mm
1
£ 0.18 - £ 0.4544 Request the lead time here
42.0 mm
15.0 mm
Natural
18.0 mm
34.8 mm
1
10068823 £ 0.2466 - £ 0.2466 Request the lead time here
48.0 mm
15.0 mm
Natural
18.0 mm
42.3 mm
1
£ 0.0832 - £ 0.1025 Request the lead time here
20.0 mm
5.5 mm
Natural
7.5 mm
14.5 mm
1
10074114 £ 0.3416 - £ 0.6245 200 In stock
55.0 mm
18.0 mm
Natural
21.0 mm
46.0 mm
1
10086759 £ 0.0823 - £ 0.1631 Request the lead time here
20.0 mm
8.0 mm
Natural
10.0 mm
13.7 mm
1
10086797 £ 0.0883 - £ 0.1801 4500 In stock
25.0 mm
8.0 mm
Natural
11.0 mm
19.3 mm
1
£ 0.1165 - £ 0.1165 8345 In stock
25.0 mm
8.0 mm
Black
10.5 mm
21.7 mm
10103883 £ 0.1357 - £ 0.1357 500 In stock
28.0 mm
7.5 mm
Black
9.5 mm
25.5 mm
  • of 12
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10072691

Price Range
£ 0.1339 - £ 0.0803

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • d
    12.3 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M14x1.5
Push-In Plug 38.4 mm 15.0 mm 42.0 mm LDPE - PIR Natural

10074091

Price Range
£ 0.481 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • d
    38.4 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 58.0 mm 18.0 mm 64.0 mm LDPE - PIR Natural

10074138

Price Range
£ 0.8531 - £ 0.6222

Stock Levels
975 In stock
Attributes
  • D
    64.0 mm
  • d
    58.0 mm
  • H
    21.0 mm
  • h
    18.0 mm
  • Thread Size
    2 in BSP
Push-In Plug 71.0 mm 18.0 mm 78.0 mm LDPE Natural

10083659

Price Range
£ 1.5095 - £ 0.7115

Stock Levels
Request the lead time here
Attributes
  • D
    78.0 mm
  • d
    71.0 mm
  • H
    21.5 mm
  • h
    18.0 mm
  • Thread Size
    M72
Push-In Plug 18.4 mm 8.0 mm 25.0 mm LDPE - PIR Natural

10086780

Price Range
£ 0.1748 - £ 0.0877

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • d
    18.4 mm
  • H
    10.5 mm
  • h
    8.0 mm
  • Thread Size
    M20x2.5
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Black

10103791

Price Range
£ 0.0874 - £ 0.0874

Stock Levels
729 In stock
Attributes
  • D
    20.0 mm
  • d
    14.5 mm
  • H
    7.5 mm
  • h
    5.5 mm
  • Colour
    Black
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Black

10103753

Price Range
£ 0.0826 - £ 0.0826

Stock Levels
9000 In stock
Attributes
  • D
    16.0 mm
  • d
    11.9 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Colour
    Black
Push-In Plug 24.6 mm 9.0 mm 28.0 mm LDPE - PIR Black

10103876

Price Range
£ 0.1278 - £ 0.1278

Stock Levels
500 In stock
Attributes
  • D
    28.0 mm
  • d
    24.6 mm
  • H
    12.0 mm
  • h
    9.0 mm
  • Colour
    Black
Push-In Plug 10.0 mm 4.0 mm 12.0 mm LDPE - PIR Natural

10061053

Price Range
£ 0.0949 - £ 0.0931

Stock Levels
16986 In stock
Attributes
  • D
    12.0 mm
  • d
    10.0 mm
  • H
    5.7 mm
  • h
    4.0 mm
  • Colour
    Natural
Push-In Plug 19.3 mm 8.0 mm 25.0 mm LDPE - PIR Black

10103838

Price Range
£ 0.0929 - £ 0.0929

Stock Levels
31 In stock
Attributes
  • D
    25.0 mm
  • d
    19.3 mm
  • H
    11.0 mm
  • h
    8.0 mm
  • Colour
    Black
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10074060

Price Range
£ 0.1259 - £ 0.0785

Stock Levels
23000 In stock
Attributes
  • D
    16.0 mm
  • d
    11.9 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Colour
    Natural
Push-In Plug 40.6 mm 15.0 mm 44.0 mm LDPE - PIR Natural

10074107

Price Range
£ 0.5049 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.6 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 34.8 mm 15.0 mm 42.0 mm LDPE - PIR Natural

10074077

Price Range
£ 0.4544 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • d
    34.8 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 42.3 mm 15.0 mm 48.0 mm LDPE - PIR Natural

10068823

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • d
    42.3 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Natural

10083444

Price Range
£ 0.1025 - £ 0.0832

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    14.5 mm
  • H
    7.5 mm
  • h
    5.5 mm
  • Thread Size
    M16
Push-In Plug 46.0 mm 18.0 mm 55.0 mm LDPE - PIR Natural

10074114

Price Range
£ 0.6245 - £ 0.3416

Stock Levels
200 In stock
Attributes
  • D
    55.0 mm
  • d
    46.0 mm
  • H
    21.0 mm
  • h
    18.0 mm
  • Colour
    Natural
Push-In Plug 13.7 mm 8.0 mm 20.0 mm LDPE - PIR Natural

10086759

Price Range
£ 0.1631 - £ 0.0823

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    13.7 mm
  • H
    10.0 mm
  • h
    8.0 mm
  • Thread Size
    M14
Push-In Plug 19.3 mm 8.0 mm 25.0 mm LDPE - PIR Natural

10086797

Price Range
£ 0.1801 - £ 0.0883

Stock Levels
4500 In stock
Attributes
  • D
    25.0 mm
  • d
    19.3 mm
  • H
    11.0 mm
  • h
    8.0 mm
  • Thread Size
    2/2 in
Push-In Plug 21.7 mm 8.0 mm 25.0 mm LDPE - PIR Black

10103845

Price Range
£ 0.1165 - £ 0.1165

Stock Levels
8345 In stock
Attributes
  • D
    25.0 mm
  • d
    21.7 mm
  • H
    10.5 mm
  • h
    8.0 mm
  • Colour
    Black
Push-In Plug 25.5 mm 7.5 mm 28.0 mm LDPE - PIR Black

10103883

Price Range
£ 0.1357 - £ 0.1357

Stock Levels
500 In stock
Attributes
  • D
    28.0 mm
  • d
    25.5 mm
  • H
    9.5 mm
  • h
    7.5 mm
  • Colour
    Black