Menu Search

Push-In Plugs

In stock

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
222 results
Product SKUs information
Essentra Part Number Price range Availability D Head Shape h Colour H d Type View
10203958 £ 0.9216 - £ 3.1682 3175 In stock
92.5 mm
17.4 mm
Natural
20.4 mm
80.0 mm
1
£ 0.027 - £ 0.027 3000 In stock
9.6 mm
4.0 mm
Natural
5.1 mm
6.3 mm
1
10336892 £ 0.0773 - £ 0.0773 32750 In stock
14.4 mm
5.5 mm
Natural
9.5 mm
11.3 mm
1
£ 0.0782 - £ 0.0782 16149 In stock
18.7 mm
7.0 mm
Natural
9.0 mm
15.0 mm
1
£ 0.0487 - £ 0.0487 20225 In stock
18.7 mm
7.0 mm
Natural
9.0 mm
16.5 mm
1
£ 0.1731 - £ 0.1731 4026 In stock
34.8 mm
12.0 mm
Natural
14.5 mm
32.6 mm
1
10203545 £ 1.4793 - £ 3.1066 3700 In stock
49.3 mm
16.0 mm
Natural
18.9 mm
39.0 mm
1
£ 0.0395 - £ 0.0395 4875 In stock
18.7 mm
7.0 mm
Natural
9.0 mm
13.3 mm
1
10336908 £ 0.0997 - £ 0.2139 Request the lead time here
24.6 mm
9.0 mm
Natural
11.1 mm
20.1 mm
1
10203521 £ 0.0815 - £ 0.0815 14704 In stock
18.7 mm
7.0 mm
Natural
9.0 mm
14.0 mm
2
£ 0.6577 - £ 0.6577 350 In stock
73.5 mm
18.0 mm
Natural
21.0 mm
59.6 mm
1
£ 1.6158 - £ 1.6158 510 In stock
123.0 mm
17.4 mm
Natural
20.4 mm
111.7 mm
1
£ 0.8929 - £ 0.8929 787 In stock
82.3 mm
17.4 mm
Natural
20.4 mm
73.7 mm
1
£ 0.1102 - £ 0.1102 15650 In stock
14.0 mm
6.0 mm
Black
8.0 mm
7.3 mm
£ 0.0731 - £ 0.1304 23400 In stock
16.0 mm
5.8 mm
Natural
8.3 mm
9.3 mm
1
10086889 £ 0.1516 - £ 0.3641 2500 In stock
36.0 mm
12.0 mm
Natural
15.0 mm
30.5 mm
1
10086841 £ 0.1212 - £ 0.1956 Request the lead time here
28.0 mm
9.0 mm
Natural
12.0 mm
24.6 mm
1
£ 0.0781 - £ 0.0932 600 In stock
14.0 mm
6.0 mm
Natural
8.2 mm
10.7 mm
1
£ 0.1516 - £ 0.1516 6364 In stock
34.8 mm
12.0 mm
Natural
14.5 mm
27.5 mm
1
£ 0.1502 - £ 0.3269 Request the lead time here
36.0 mm
12.0 mm
Natural
15.0 mm
29.0 mm
1
  • of 12
Push-In Plug 80.0 mm 17.4 mm 92.5 mm LDPE Natural

10203958

Price Range
£ 3.1682 - £ 0.9216

Stock Levels
3175 In stock
Attributes
  • D
    92.5 mm
  • d
    80.0 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M80
Push-In Plug 6.3 mm 4.0 mm 9.6 mm LDPE - PIR Natural

10338216

Price Range
£ 0.027 - £ 0.027

Stock Levels
3000 In stock
Attributes
  • D
    9.6 mm
  • d
    6.3 mm
  • H
    5.1 mm
  • h
    4.0 mm
  • Colour
    Natural
Push-In Plug 11.3 mm 5.5 mm 14.4 mm LDPE - PIR Natural

10336892

Price Range
£ 0.0773 - £ 0.0773

Stock Levels
32750 In stock
Attributes
  • D
    14.4 mm
  • d
    11.3 mm
  • H
    9.5 mm
  • h
    5.5 mm
  • Thread Size
    M12x1.25, M12x1
Push-In Plug 15.0 mm 7.0 mm 18.7 mm LDPE - PIR Natural

10338193

Price Range
£ 0.0782 - £ 0.0782

Stock Levels
16149 In stock
Attributes
  • D
    18.7 mm
  • d
    15.0 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M16x1.5
Push-In Plug 16.5 mm 7.0 mm 18.7 mm LDPE - PIR Natural

10338223

Price Range
£ 0.0487 - £ 0.0487

Stock Levels
20225 In stock
Attributes
  • D
    18.7 mm
  • d
    16.5 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M18x2, M18x1.5, M8x1
Push-In Plug 32.6 mm 12.0 mm 34.8 mm LDPE - PIR Natural

10336915

Price Range
£ 0.1731 - £ 0.1731

Stock Levels
4026 In stock
Attributes
  • D
    34.8 mm
  • d
    32.6 mm
  • H
    14.5 mm
  • h
    12.0 mm
  • Thread Size
    M33x2, M33x1.5, M36x3
Push-In Plug 39.0 mm 16.0 mm 49.3 mm LDPE - PIR Natural

10203545

Price Range
£ 3.1066 - £ 1.4793

Stock Levels
3700 In stock
Attributes
  • D
    49.3 mm
  • d
    39.0 mm
  • H
    18.9 mm
  • h
    16.0 mm
  • Thread Size
    M39x1.5, M42x3
Push-In Plug 13.3 mm 7.0 mm 18.7 mm LDPE - PIR Natural

10338209

Price Range
£ 0.0395 - £ 0.0395

Stock Levels
4875 In stock
Attributes
  • D
    18.7 mm
  • d
    13.3 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M14x1.5, M14x1.25
Push-In Plug 20.1 mm 9.0 mm 24.6 mm LDPE - PIR Natural

10336908

Price Range
£ 0.2139 - £ 0.0997

Stock Levels
Request the lead time here
Attributes
  • D
    24.6 mm
  • d
    20.1 mm
  • H
    11.1 mm
  • h
    9.0 mm
  • Thread Size
    M22x1.5
Push-In Plug 14.0 mm 7.0 mm 18.7 mm LDPE - PIR Natural

10203521

Price Range
£ 0.0815 - £ 0.0815

Stock Levels
14704 In stock
Attributes
  • D
    18.7 mm
  • d
    14.0 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M16x1.5
Push-In Plug 59.6 mm 18.0 mm 73.5 mm LDPE Natural

10258590

Price Range
£ 0.6577 - £ 0.6577

Stock Levels
350 In stock
Attributes
  • D
    73.5 mm
  • d
    59.6 mm
  • H
    21.0 mm
  • h
    18.0 mm
  • Colour
    Natural
Push-In Plug 111.7 mm 17.4 mm 123.0 mm LDPE Natural

10258637

Price Range
£ 1.6158 - £ 1.6158

Stock Levels
510 In stock
Attributes
  • D
    123.0 mm
  • d
    111.7 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M115x4
Push-In Plug 73.7 mm 17.4 mm 82.3 mm LDPE Natural

10258606

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
787 In stock
Attributes
  • D
    82.3 mm
  • d
    73.7 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M75x1.5
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Black

10103715

Price Range
£ 0.1102 - £ 0.1102

Stock Levels
15650 In stock
Attributes
  • D
    14.0 mm
  • d
    7.3 mm
  • H
    8.0 mm
  • h
    6.0 mm
  • Colour
    Black
Push-In Plug 9.3 mm 5.8 mm 16.0 mm LDPE - PIR Natural

10087619

Price Range
£ 0.1304 - £ 0.0731

Stock Levels
23400 In stock
Attributes
  • D
    16.0 mm
  • d
    9.3 mm
  • H
    8.3 mm
  • h
    5.8 mm
  • Thread Size
    M10x1.5, 1/8 in BSP
Push-In Plug 30.5 mm 12.0 mm 36.0 mm LDPE - PIR Natural

10086889

Price Range
£ 0.3641 - £ 0.1516

Stock Levels
2500 In stock
Attributes
  • D
    36.0 mm
  • d
    30.5 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Thread Size
    7/8 in
Push-In Plug 24.6 mm 9.0 mm 28.0 mm LDPE - PIR Natural

10086841

Price Range
£ 0.1956 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    24.6 mm
  • H
    12.0 mm
  • h
    9.0 mm
  • Thread Size
    M26, 3/4 in BSP
Push-In Plug 10.7 mm 6.0 mm 14.0 mm LDPE - PIR Natural

10087602

Price Range
£ 0.0932 - £ 0.0781

Stock Levels
600 In stock
Attributes
  • D
    14.0 mm
  • d
    10.7 mm
  • H
    8.2 mm
  • h
    6.0 mm
  • Thread Size
    M10x1.5
Push-In Plug 27.5 mm 12.0 mm 34.8 mm LDPE Natural

10258569

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
6364 In stock
Attributes
  • D
    34.8 mm
  • d
    27.5 mm
  • H
    14.5 mm
  • h
    12.0 mm
  • Thread Size
    M30x3
Push-In Plug 29.0 mm 12.0 mm 36.0 mm LDPE - PIR Natural

10086872

Price Range
£ 0.3269 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Colour
    Natural