10103869
494381
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.1274 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.102 in |
|---|---|
| D | 28.0 mm |
| d | 0.921 in |
| d | 23.4 mm |
| H | 12.0 mm |
| H | 0.472 in |
| h | 9.0 mm |
| h | 0.354 in |
| Colour | Black |
| Material | LDPE - PIR |
| Type | 1 |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue