Menu Search

Push-In Glide 6.0 6.0 mm LDPE Black

Black Textured Square Insert & Glide is made of LDPE and fits 10-14 gauge tubes.
Item code:

SQS5006A

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 10.5756
50 - 499 £ 4.2579
500 + £ 4.162
Standard pack: 50

Order in multiple of 5

Total price:

£ 52.88

5 x £ 10.5756

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Shape Square
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us