Quantity | Unit price |
---|---|
100 - 999 | £ 0.6212 |
1000 + | £ 0.2738 |
Diameter | 50.8 mm |
---|---|
Diameter | 2 in |
Full Material | Acrylonitrile Butadiene Styrene |
Shape | Square |
Colour | Black |
Finish | Polished |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue