Quantity | Unit price |
---|---|
100 - 999 | £ 0.5827 |
1000 + | £ 0.2573 |
Diameter | 44.5 mm |
---|---|
Diameter | 1.752 in |
Full Material | Acrylonitrile Butadiene Styrene |
Shape | Square |
Colour | Black |
Finish | Polished |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue