Menu Search

Push-In Glide 20.0 mm HDPE Black

M8 Threaded Square Insert made from High Density Polyethylene (HDPE) that is black in appearance.
Item code:

566010737904

498 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 2.0125
250 - 999 £ 1.9715
1000 + £ 1.9304
Standard pack: 25

Order in multiple of 25

Total price:

£ 50.31

25 x £ 2.0125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material High Density Polyethylene
Shape Rectangular
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us