Menu Search

Push-In Glide 25.0 mm HDPE Black

M10 Threaded Square Insert made from High Density Polyethylene (HDPE) that is black in appearance.
Item code:

566010437904

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 2.5191
250 + £ 2.478
Standard pack: 25

Order in multiple of 25

Total price:

£ 62.98

25 x £ 2.5191

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material High Density Polyethylene
Shape Rectangular
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us