551629
Quantity | Unit price |
---|---|
20 - 199 | £ 2.0459 |
200 - 999 | £ 0.9638 |
1000 - 1999 | £ 0.9446 |
2000 + | £ 0.9255 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Diameter | 16.0 mm |
---|---|
Diameter | 0.63 in |
Height | 33.0 mm |
Height | 1.299 in |
Base Full Material | Steel |
Full Material | Steel |
Shape | Round |
Colour | Natural |
Finish | Polished |
Metal Prongs | Yes |
Fitting Style | Push Fit |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue