10303085
551627
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Diameter | 25.0 mm |
|---|---|
| Diameter | 0.984 in |
| Height | 30.0 mm |
| Height | 1.181 in |
| Base Full Material | Polyamide |
| Full Material | Polyamide |
| Colour | Natural |
| Finish | Polished |
| Metal Prongs | Yes |
| Fitting Style | Push Fit |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue