Quantity | Unit price |
---|---|
20 - 199 | £ 1.1449 |
200 - 999 | £ 0.5407 |
1000 - 1999 | £ 0.5298 |
2000 + | £ 0.5202 |
Diameter | 22.0 mm |
---|---|
Diameter | 0.866 in |
Height | 23.5 mm |
Height | 0.925 in |
Base Full Material | Polyamide;Steel |
Full Material | Steel;Nylon |
Shape | Round |
Colour | White |
Finish | No Finish |
Metal Prongs | Yes |
Fitting Style | Push Fit |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue