Menu Search

Push-In Glide 28.5 mm 1.5 mm Natural Steel

Spring insert tilt glide - square; features a swivel glide with spring insert for a one piece application that offers a clean finish foot for furniture. Steel base.
Essentra Part Number:

10302927

Manufacturer Part Number:

551567

1380 In stock For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 200

Order in multiple of 20

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height 26.0 mm
Base Full Material Steel
Full Material Steel
Colour Natural
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us