Quantity | Unit price |
---|---|
20 - 199 | £ 0.9908 |
200 - 999 | £ 0.4655 |
1000 - 1999 | £ 0.4559 |
2000 + | £ 0.4477 |
Diameter | 32.0 mm |
---|---|
Diameter | 1.26 in |
Width | 32.0 mm |
Width | 1.26 in |
Length | 32.0 mm |
Length | 1.26 in |
Base Full Material | Felt |
Full Material | Nylon |
Shape | Round |
Colour | White |
Finish | No Finish |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue