Quantity | Unit price |
---|---|
100 - 499 | £ 0.768 |
500 - 999 | £ 0.753 |
1000 + | £ 0.7365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 12.0 mm |
---|---|
Height | 0.472 in |
Full Material | Low Density Polyethylene |
Shape | Round |
Colour | Black |
Finish | Chrome Plated |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue